Home
  • GEMU 707 Manually Operated Ball Valve

    The GEMU 707 2-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved lockable hand lever. The seat is made of PTFE.

    • High flow rates
    • Low weight
    • Non-twisting lever
    • Lockable hand lever
    • Nominal sizes: DN 8 to 50
    • Operating pressure: 0 to 68 bar depending on version and/or operating parameters

  • GEMU 717 Manually Operated Ball Valve

    The GEMU 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat is made of PTFE.

    • High flow rates
    • Low weight
    • Nominal sizes: DN 10 to 100
    • Operating pressure: 0 to 16 bar depending on version and/or operating parameters
    • Media temperature: -20 to 100 ºC depending on version and/or operating parameters

  • GEMU 768 Motorized Ball Valve

    The GEMU 728 2/2-way metal ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat is made of PTFE.

    • High flow rates
    • Full-flow bore