Home
  • GEMU Sumondo SUHK Single-Use Diaphragm Valves

    The single-use diaphragm valve body of the GEMU Sumondo single-use diaphragm valve has a hermetic sealing through an internally welded diaphragm. The single-use diaphragm valve body is fastened to the manual operator using a clamp. The valve body and the manual operator are locked using a defined closing and opening procedure. After use, the single-use diaphragm valve body can be removed from the manual operator along with the diaphragm and disposed of. The manual operator can be used multiple times and remains in the plant.

    • Tried and tested actuator design
    • Impact resistant, corrosion resistant
    • Gamma-sterilizable valve body
    • Integral optical position indicator
    • Autoclave capability
    • The diaphragm valve body meets the purity requirements of the pharmaceutical industry (USP 85, 788, 790)
    • Validation Guide on request

  • GEMU Sumondo SUPM Single-Use Diaphragm Valves

    The single-use diaphragm valve body of the GEMU Sumondo single-use diaphragm valve has a hermetic sealing through an internally welded diaphragm. During assembly the single-use diaphragm valve body is fixed to the pneumatic stainless steel actuator and locked via an indexing plunger. After use the single-use diaphragm valve body with its diaphragm can be removed from the pneumatic stainless steel actuator and disposed. The pneumatic stainless steel actuator remains as a stable component for multiple body use.

    • Tried and tested actuator design
    • Impact resistant, corrosion resistant
    • Gamma-sterilizable valve body
    • Integral optical position indicator
    • The diaphragm valve body meets the purity requirements of the pharmaceutical industry (USP 85, 788, 790)
    • Validation Guide on request