Home
  • GEMU 1201 Electrical Position Indicator

    Construction
    The GEMU 1201 electrical position indicator has one or two mechanical microswitches. The corrosion resistant plastic unit is designed for actuator strokes up to 70 mm. The position indicator spindle has a positive direct connection with the valve actuator without axial play. The electrical connection is via cable gland.

    Features

    • Both microswitches can be continuously and precisely adjusted, independently of each other, via threaded spindles
    • Indicator can be rotated through 360°
    • Customer specified connectors available as an option

    Advantages
    • Simple mounting and retrofitting to GEMU valves
    • Compact design in a stable housing
    • Protection class IP 65 to EN 60529

  • GEMU 1211 Electrical Position Indicator ATEX

    Construction
    The GEMU 1211 electrical position indicator is suitable for linear valves with actuator strokes up to 70 mm (actuating travel). It has a corrosion resistant plastic housing and one or two inductive proximity switches acc. to NAMUR EN 50227.
    The electrical connection is via cable gland.

    Features

    • ATEX-marking:
        II 2G EEx ib IIC/IIB T6
        II 2D T 80°C IP 65
        -20°C ≤ Ta ≤ +60°C
    • Both proximity switches can be continuously and precisely adjusted, independently of each other, via threaded spindles
    • Device can be rotated through 360°
    • Customer-specified connectors available as an option
    Advantages
    • Simple mounting and retrofitting to GEMU linear actuators
    • Mounting to other valve makes possible
    • Compact design in a stable housing
    • The switches are not subject to wear, contactless detection
    • Protection class IP 65 to EN 60529

  • GEMU 1214 Electrical Position Indicator with Inductive Proximity Switch

    Construction
    The GEMU 1214 electrical position indicator can be used for pneumatically operated linear actuators. GEMU 1214 has a corrosion resistant plastic housing and is designed for actuator strokes up to 70 mm. It has one or two inductive proximity switches with integrated LED indication. The position indicator spindle has a positive direct connection with the valve actuator without axial play. The electrical connection is via PG 13.5 cable gland.

    Features

    • Inductive proximity switch with LED indication
    • Both proximity switches can be continuously and precisely adjusted, independently of each other, via threaded spindles
    • Indicator can be rotated through 360°
    • Customer-specified connectors available as an option
    Advantages
    • Simple mounting and retrofitting to GEMU valves by means of a threaded rod
    • Compact design in a stable housing
    • The switches are not subject to wear, contactless detection
    • Protection class IP 65 to EN 60529

  • GEMU 1215 Electrical Position Indicator ATEX

    Description
    The GEMU 1215 electrical position indicator indicates one position of the valve.

    Construction
    The GEMU 1215 electrical position indicator is designed so that it can be mounted to GEMU valves via a female thread in the actuator housing.

    GEMU 1215 contains a micro switch with snap action contact mechanisms designed for up to 106 switching operations. The silver contacts are gold plated.

    When used with GEMU valves the micro switch is activated when the valve is in the "Open" position (100%); with GEMU type 667 the "Closed" valve position is indicated.

    The housing can be rotated through 360°.

    In addition to the electrical position signal there is also visual indication from a red cam via the transparent section.

    When ordering please indicate the complete valve type key.
    e.g. GEMU 1215 for mounting to GEMU valve 690/20 D 0114-1

  • GEMU 1230 Electrical Position Indicator

    Construction
    The GEMU 1230 electrical position indicator is suitable for linear valves with actuator strokes up to 20 mm (actuating travel). It has a corrosion resistant housing and one or two micro switches. Switching rod and actuating spindle have a positive connection without axial play.
    The electrical connection is via cable gland.

    Features

    • Both micro switches can be continuously and precisely adjusted, independently of each other, via threaded spindles
    • Device can be rotated through 360°
    • Customer-specified connectors available as an option
    • LEDs showing position indication are optional
    Advantages
    • Simple mounting and retrofitting to GEMU linear actuators
    • Mounting to other makes upon possible
    • Compact design in a stable housing
    • Protection class IP 65 to EN 60529

  • GEMU 1231 Electrical Position Indicator ATEX

    Construction
    The GEMU 1231 electrical position indicator is suitable for linear valves with actuator strokes up to 20 mm (actuating travel). It has a corrosion resistant plastic housing and one or two inductive proximity switches acc. to NAMUR EN 50227. Switching rod and actuating spindle have a positive connection without axial play.
    The electrical connection is via cable gland.

    Features

    • ATEX-marking:
      II 2G EEx ia IIC/IIB T6
      II 2D T 80°C IP 65
      -20°C Ta +60°C
    • Both proximity switches can be continuously and precisely adjusted, independently of each other, via threaded spindles
    • Device can be rotated through 360°
    • Customer-specified connectors available as an option
    Advantages
    • Simple mounting and retrofitting to GEMU linear actuators
    • Mounting to other valve makes possible
    • Compact design in a stable housing
    • The switches are not subject to wear, contactless detection
    • Protection class IP 65 to EN 60529

  • GEMU 1232 Electrical Position Indicator

    Construction
    The GEMU 1232 electrical position indicator is suitable for linear valves with actuator strokes up to 20 mm (actuating travel). It has a corrosion resistant plastic housing and one or two inductive proximity switches.
    Switching rod and actuating spindle have a positive connection without axial play.
    The electrical connection is via cable gland.

    Features

    • Both proximity switches can be continuously and precisely adjusted, independently of each other, via threaded spindles
    • Device can be rotated through 360°
    • Customer-specified connectors available as an option
    Advantages
    • Simple mounting and retrofitting to GEMU linear actuators
    • Mounting to other valve makes possible
    • Compact design in a stable housing
    • The switches are not subject to wear, contactless detection
    • Protection class IP 65 to EN 60529

  • Image

    The GEMU LS series electrical position indicators are used to indicate and monitor the position of quarter-turn valves. Depending on the version, they have either one or two mechanical microswitches or 2-wire or 3-wire proximity switches.

    • Simple mounting and retrofitting to quarter-turn actuators
    • Attachment to other valve makes possible
    • Compact design in a stable housing
    • Optical position indicator as standard