Home
  • GEMU 1234 Electrical Position Indicator Programmable

    Construction
    The GEMU 1234 electrical position indicator for linear actuators is microprocessor controlled and programmable with an integral analogue electronic travel sensor system.
    Optical position indication is made by LEDs and electrical position feedback by active digital output (switching current 200 mA).
    The IP 65 housing is made of corrosion resistant plastic.

    Features

    • For short stroke linear actuators (max. 10 mm)
    • Automated end position programming
    • Minimal overall height (< 65 mm)
    Advantages
    • Switch points selectable
    • OPEN and CLOSED indication as standard
    • Quick cable connection
    • Easy to fit
    • Easy to use
    • Can be retrofitted to GEMÜ valves
    • Wide supply voltage range
    • Accuracy +/- 0.1 mm
    • Option: Field bus connection (AS-Interface)

  • GEMU 1235 Electrical Position Indicator

    Construction
    The GEMU 1235/1236 electrical position indicator is a microprocessor controlled programmable intelligent position indicator with an integral electronic travel sensor system (stroke). Optical position indication is made by LED and electrical position indication by relay with galvanically separated switch outputs. The housing cover is made of corrosion resistant plastic and the base is either PVDF (GEMU 1235) or stainless steel (GEMU 1236) with sealing to IP 67.

    Features

    • For linear actuators with max. 75 mm stroke
    • Can be used for Normally open, Normally closed and Double acting valves
    • Option: field bus connection (AS-Interface)
    • Option: external programming input
    Advantages
    • Standard OPEN and CLOSED feedback
    • speed-AP function, for quick mounting and initialisation
    • Quick cable connection
    • Easy to fit
    • Easy to use
    • Can be retrofitted to GEMU valves
    • Wide supply voltage range
    • Accuracy +/-0.1 mm

  • GEMU 1236 Electrical Position Indicator

    Construction
    The GEMU 1235/1236 electrical position indicator is a microprocessor controlled programmable intelligent position indicator with an integral electronic travel sensor system (stroke). Optical position indication is made by LED and electrical position indication by relay with galvanically separated switch outputs. The housing cover is made of corrosion resistant plastic and the base is either PVDF (GEMU 1235) or stainless steel (GEMU 1236) with sealing to IP 67.

    Features

    • For linear actuators with max. 75 mm stroke
    • Can be used for Normally open, Normally closed and Double acting valves
    • Option: field bus connection (AS-Interface)
    • Option: external programming input
    Advantages
    • Standard OPEN and CLOSED feedback
    • speed-AP function, for quick mounting and initialisation
    • Quick cable connection
    • Easy to fit
    • Easy to use
    • Can be retrofitted to GEMU valves
    • Wide supply voltage range
    • Accuracy +/-0.1 mm