Home
  • GEMU 618 Diaphragm Valve, Metal

    Nominal size 3/4", with stainless / polymer actuator 3/8”, 1/2”, 3/4” connections
     
    Standard Features

    • Stainless steel / reinforced polymer actuator
    • Reversible synchronous AC motor
    • 24, 120, 230 VAC, 50 or 60 Hz
    • Continuous rated (100% duty cycle)
    • Overload protection
    • IP 65 enclosure rating
    • Compact low maintenance design
    • EHEDG certified sealing concept 
    • Optical position indicator
    • Second generation PTFE or EPDM diaphragms
    • 316L stainless steel valve body
    • Integral buttweld tube extensions or triclamp
    Available Options
     
    • Integrated control module 0/4 - 20 mA
    • Auxiliary  feedback potentiometer 0/4-20 mA
    Special connections
    -  VCR®, hose barb, welded extensions (tube or pipe),
    -   ISO, DIN and other international standards

    Fabrications
    Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling,  Bottle Sampling and custom multiported block valves upon request.

    Materials
    AL-6XN® , Hastelloy® , and others available upon request.

  • 698

    Nominal sizes 1"-2” with stainless / reinforced polymer actuator 1/2”-2” connections
     
    Standard Features

    • Stainless steel / reinforced polymer actuator
    • Reversible synchronous AC motor
    • 24, 120, 230 VAC, 50 or 60 Hz
    • Continuous rated (100% duty cycle)
    • Manual override
    • Overload protection
    • IP 65 enclosure rating
    • Compact low maintenance design
    • EHEDG certified sealing concept 
    • Optical position indicator
    • Second generation PTFE or EPDM diaphragms
    • 316L stainless steel valve body
    • Integral buttweld tube extensions or triclamp

    Available Options  

    • Integrated control module 0/4 - 20 mA
    • Auxiliary  feedback potentiometer 0/4-20 mA
    Special connections
    -   Welded extensions (tube or pipe),
    -   ISO, DIN and other international standards

    Fabrications
    Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling, and custom multiported block valves upon request.

    Materials
    AL-6XN® , Hastelloy® , and others available upon request.

  • GEMU 649 Motorized Diaphragm Valve

    The GEMU 649 2/2-way diaphragm valve has a hollow shaft actuator and is electrically operated. The eSyDrive hollow shaft actuator can be operated as an Open/close actuator or as an actuator with integrated positioner or process controller. An integral optical and electrical position indicator is standard.

    • Hermetic separation between medium and Actuator
    • Installation for an optimized draining is possible
    • Open/close function, positioner and process controller
    • Variable Force and speed
    • Diagnostic functions
    • Operable via web interface eSy-web
    • Electrical and mechanical position indicator
    • Actuator can be positioned in 45º steps