Home
  • GEMU 0326 Electrically Operated Pilot Solenoid Valve

    The GEMU 0326 directly controlled 3/2-way pilot solenoid valve is designed for mounting to a compact aluminum rail as a valve battery for mounting in control cabinets or as a valve manifold near the pneumatic components to be controlled. The body is made of plastic. The coil is plastic encapsulated.

    • Robust design
    • Coil easy to replace
    • Option: integrated LED (M12 version)
    • Modular battery mounting

  • GEMU 8357 Electrically Operated Pilot Solenoid Valve

    The GEMU 8357 servo assisted 3/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminum. The plastic encapsulated coil is detachable.

    • Optional Installation position
    • Standard manual override
    • Battery mounting with central air supply possible
    • The solenoid can be replaced without removing the valve body from the pipeline