Home
  • 52_4_d_1_1_14_1_230_5060

    Construction
    These directly controlled 2/2-way solenoid valves have a completely plastic encapsulated DC solenoid which drives the armature. The displacement of the armature takes place within a bellows made of PTFE backed by a safety diaphragm which provides additional sealing protection. The valve seat is directly mounted to the PTFE bellows. The valve body can be supplied either for straight through flow or with inlet and outlet at right angles. The electrical connection is made via a plug complying with DIN EN 175301-803 Form A. It has a rectifier for use with an AC supply.

    Features

    • Suitable for inert and corrosive liquid and gaseous media
    • Corrosion-resistant, therefore suitable for water treatment plants, washing and cleaning installations, the food and foodstuffs industries, the chemical industry, electroplating, titration equipment, for the photo graphic industry and for laboratory, analytical and medical apparatus.
    Advantages
    • Easy to clean; the valve can be dismantled without tools by unscrewing the union nut
    • The solenoid can be replaced without removing the valve body from the pipeline
    • Hermetic separation between medium and actuator
    • UL approval available

  • GEMU 205 Solenoid Valve, Plastic

    Construction
    The GEMU 205 directly controlled 2/2-way plastic solenoid valve has a high performance coil which is hermetically separated from the medium by means of a flexible PTFE bush. The valve seal is carried in a pendulum bearing. The electrical connection is made via a plug complying with DIN EN 175301-803 form A. The DC design includes a rectifier in the terminal enclosure, so that the valve can be used with an AC supply. The valve has a manual override and an optical position indicator as standard.

    Features

    • Suitable for inert and corrosive liquids and gases
    • Corrosion-resistant, therefore suitable for water treatment plants, washing and cleaning installations, the food and foodstuffs industries, the chemical industry, electroplating, titration equipment, for the photographic industry and for laboratory, analytical and medical apparatus.
    Advantages
    • Hermetic separation of medium and actuator
    • Damped action on closure
    • Manual override allows the valve to be opened and closed during a power failure
    • Optical position indicator

  • GEMU 225 Solenoid Valve, Plastic

    Construction
    The GEMU 225 servo assisted 2/2-way plastic solenoid valve has a high performance coil which is hermetically separated from the medium by means of a flexible PTFE bush. The coil is assisted by a servo-control piston mechanism. The valve seal is carried in a pendulum bearing. The valve seal is carried in a pendulum bearing. The electrical connection is made via a plug complying with DIN EN 175301-803. The DC design includes a rectifier in the terminal enclosure, so that the valve can be used with an AC supply. The valve has a manual override and an optical position indicator as standard.

    Features

    • Suitable for inert and corrosive liquids and gases
    • Corrosion-resistant, therefore suitable for water treatment plants, washing and cleaning installations, the food and foodstuffs industries, the chemical industry, electroplating, titration equipment, for the photographic industry and for laboratory, analytical and medical apparatus.
    • Sizes DN 25 and upwards have additional forced operation
    Advantages
    • Hermetic separation of medium and actuator
    • Damped action on closure
    • Manual override allows the valve to be opened and closed during a power failure
    • Optical position indicator