Home
  • GEMU 605 Sanitary Diaphragm Valve

    Description
    The type 605 is an extremely compact pneumatically actuated valve with many features which make them ideal for pharmaceutical and bio-processing applications.

    Standard Features

    • Compact design
    • Sanitary internals
    • Visual position indicator
    • Maintenance-free piston actuator
    • FDA compliant diaphragms
    • 316L stainless steel valve body
    • Triclamp® O.D. Tubing
    • Sizes 1/4", 3/8", 1/2"
    Available Options
    • Electrical limit and proximity switches
    • Stroke limiter
    Special connections
    Hose barb, tube extensions, Swagelok®, Cajon VCR® , Ingold®, ISO, DIN end connections and others available upon request.

    Fabrications
    Cluster valve assemblies for both horizontal and vertical orientations, Zerostatic T-valves, Duplex, Multiported, Bottle Sampling, Tank Bottom, and custom fabrications upon request.

    Materials
    AL-6XN® , Hastelloy® , and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage
    • Semiconductor
    • High Purity Chemicals

  • GEMU 605 Sanitary Diaphragm Valve

    Nominal size 1/2” with stainless / polymer actuator 1/4”, 3/8”, 1/2” connections

    Standard Features

    • Stainless steel / reinforced polymer actuator
    • Stainless steel actuator base
    • Fail closed, fail open, double acting
    • Compact low maintenance design
    • EHEDG certified sealing concept
    • Visual position indicator
    • Second generation PTFE or EPDM diaphragms
    • 316L stainless steel valve body
    • Integral buttweld tube extensions or triclamp
    Available Options
    • Stroke limiter (adjustable travel stop open)
    • Electrical position indicators
    • DeviceNet or AS-I  network valve controls
    • Positioners
    Special connections
    -  VCR®, hose barb, welded extensions (tube or pipe),
    -   ISO, DIN and other international standards

    Fabrications
    Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling,  Bottle Sampling and custom multiported block valves upon request.

    Materials
    AL-6XN® , Hastelloy® , and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage
    • Semiconductor

  • GEMU 615 Sanitary Diaphragm Valve

    Description

    The type 615 is an extremely compact pneumatically actuated valve with many features which make them ideal for pharmaceutical and bio-processing applications.

    Standard Features

    • Extremely compact design
    • Sanitary internals
    • Visual position indicator
    • Maintenance-free piston actuator
    • FDA compliant diaphragms
    • Body material 316L stainless steel
    • Triclamp® O.D. Tubing, ISO, and DIN end connections
    • Sizes 3/8" - 3/4"
    Available Options
    • Electrical limit and proximity switches
    • Stroke limiter
    Special connections:
    Hose barb, tube extensions, Swagelok® , Cajon VCR® , Ingold® , and others available upon request.

    Fabrications
    Cluster valve assemblies for horizontal and vertical orientations, Bottle Sampling, and custom fabrications upon request.

    Materials
    AL-6XN® , Hastelloy® , Titanium, and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage
    • Semiconductor
    • High Purity Chemicals

  • GEMU 615 Sanitary Diaphragm Valve

    Nominal size 3/4” with polymer actuator 3/8”, 1/2”, 3/4” connections

    Standard Features

    • Reinforced polymer actuator
    • Fail closed, fail open, double acting
    • Compact low maintenance design
    • EHEDG certified sealing concept
    • Visual position indicator
    • Second generation PTFE or EPDM diaphragms
    • 316L stainless steel valve body
    • Integral buttweld tube extensions or triclamp
    Available Options
    • Stroke limiter (adjustable travel stop open)
    • Electrical position indicators
    • DeviceNet or AS-I  network valve controls
    • Positioners
    Special connections
    -   VCR®, hose barb, welded extensions (tube or pipe),
    -   ISO, DIN and other international standards

    Fabrications
    Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling,  Bottle Sampling and custom multiported block valves upon request.

    Materials
    AL-6XN® , Hastelloy® , and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage
    • Semiconductor
    • High Purity Chemicals

  • GEMU 625 Metal Diaphragm Valves

    Description
    The type 625 is an extremely compact pneumatically actuated valve with many features which make them ideal for pharmaceutical and bio-processing applications.

    Standard Features

    • Extremely compact design
    • Sanitary internals
    • Visual position indicator
    • Maintenance-free piston actuator: Normally Open, Normally
    • Closed or Double Acting
    • FDA compliant diaphragms
    • Body material 316L stainless steel
    • Triclamp® , O.D. Tubing, ISO, and DIN end connections
    • Sizes 3/8" - 3/4"
    Available Options
    • Electrical limit and proximity switches
    • Stroke limiter
    • Pneumatic and electro-pneumatic positioners
    Special connections
    Hose barb, tube extensions, Swagelok®, Cajon VCR®, Ingold®, and others available upon request.
    Fabrications
    Cluster valve assemblies for horizontal and vertical orientations, Bottle Sampling, and custom fabrications upon request.
    Materials
    AL-6XN®, Hastelloy®, Titanium, and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage
    • Semiconductor
    • High Purity Chemicals

  • GEMU 625 Metal Diaphragm Valves

    Nominal size 3/4” with stainless / polymer actuator 3/8”, 1/2”, 3/4” connections

    Standard Features

    • Stainless steel / reinforced polymer actuator
    • Stainless steel actuator base
    • Fail closed, fail open, double acting
    • Compact low maintenance design
    • EHEDG certified sealing concept
    • Visual position indicator
    • Second generation PTFE or EPDM diaphragms
    • 316L stainless steel valve body
    • Integral buttweld tube extensions or triclamp
    Available Options
    • Stroke limiter (adjustable travel stop open)
    • Electrical position indicators
    • DeviceNet or AS-I  network valve controls
    • Positioners
    Special connections
    -  VCR®, hose barb, welded extensions (tube or pipe),
    -   ISO, DIN and other international standards

    Fabrications
    Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling,  Bottle Sampling and custom multiported block valves upon request.

    Materials
    AL-6XN® , Hastelloy® , and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage
    • Semiconductor
    • High Purity Chemicals

  • GEMU 687 Sanitary Diaphragm Valve

    Description
    The type 687 is a compact valve with many features which make it ideal for pharmaceutical and bio-processing applications.

    Standard Features

    • Compact design
    • Sanitary internals
    • FDA compliant diaphragms
    • 316L stainless steel body
    • Triclamp®, O.D. Tubing, ISO, and DIN end connections
    • Sizes 1/2" - 4"
    Available Options
    • Handwheel, manual override
    • Electrical limit and proximity switches
    • Visual position indicator
    • Pneumatic and electro-pneumatic positioners
    • Stoke limiters
    • Safety packing
    • "V" notch vent plug
    Special connections
    Hose barb, tube extensions, Swagelok®, Cajon VCR®, Ingold®, and others available upon request.
    Fabrications
    Cluster valve assemblies for both horizontal and vertical orientations, Zero Static T-valves, Duplex, Multiported, Tank Bottom, and custom fabrications upon request.
    Materials
    AL-6XN®, Hastelloy®, Titanium®, and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage
    • Semiconductor
    • High Purity Chemicals

  • GEMU 687 Sanitary Diaphragm Valve

    Nominal sizes 1”- 4” with stainless / reinforced polymer actuator 1/2”- 4” connections

    Standard Features

    • Stainless steel / reinforced polymer actuator
    • Stainless steel actuator base
    • Fail closed, fail open, double acting
    • Compact low maintenance design
    • EHEDG certified sealing concept
    • Visual position indicator
    • Second generation PTFE or EPDM diaphragms
    • 316L stainless steel valve body
    • Integral buttweld tube extensions or triclamp
    Available Options
    • Stroke limiter (adjustable travel stop open and close)
    • Electrical position indicators
    • DeviceNet or AS-I  network valve controls
    • Positioners
    • Manual override
    Special connections
    -   Welded extensions (tube or pipe),
    -   ISO, DIN and other international standards

    Fabrications
    Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling, and custom multiported block valves upon request.

    Materials
    AL-6XN® , Hastelloy® , and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage
    • Semiconductor
    • High Purity Chemicals

  • GEMU 695 Sanitary Diaphragm Valve

    Description
    The type 695 is a compact valve with many features which make it ideal for pharmaceutical and bio-processing applications.

    Standard Features

    • Compact design
    • Sanitary internals
    • FDA compliant diaphragms
    • 316L stainless steel body
    • Triclamp®, O.D. Tubing, ISO, and DIN end connections
    • Sizes 1/2" - 2"
    Available Options
    • Handwheel, manual override
    • Electrical limit and proximity switches
    • Visual position indicator
    • Pneumatic and electro-pneumatic positioners
    • Stoke limiters
    Special connections
    Hose barb, tube extensions, Swagelok®, Cajon VCR®, Ingold®, and others available upon request.

    Fabrications
    Cluster valve assemblies for both horizontal and vertical orientations, and custom fabrications upon request.

    Materials
    AL-6XN®, Hastelloy®, Titanium®, and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage
    • Semiconductor
    • High Purity Chemicals

  • GEMU 695 Sanitary Diaphragm Valve

    Nominal sizes 1”- 2” with reinforced polymer actuator 1/2”- 2” connections

    Standard Features

    • Reinforced polymer actuator
    • Fail closed, fail open, double acting
    • Compact low maintenance design
    • EHEDG certified sealing concept
    • Visual position indicator
    • Second generation PTFE or EPDM diaphragms
    • 316L stainless steel valve body
    • Integral buttweld tube extensions or triclamp
    Available Options
    • Stroke limiter (adjustable travel stop open and closed)
    • Electrical position indicators
    • DeviceNet or AS-I  network valve controls
    • Positioners
    Special connections
    -   Welded extensions (tube or pipe),
    -   ISO, DIN and other international standards

    Fabrications
       Cluster valve assemblies, Zero Static T-valves, Duplex,
       Multiported, Tank Bottom/Side Sampling,  Bottle Sampling
       and custom multiported block valves upon request.

    Materials
    AL-6XN® , Hastelloy® , and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage
    • Semiconductor
    • High Purity Chemicals

  • GEMU 620 Diaphragm Valve, Metal

    Nominal size 6” with polymer coated metal actuator 6” connection

    Standard Features

    • Coated actuator
    • Fail closed, fail open, double acting
    • Compact low maintenance design
    • EHEDG certified sealing concept
    • Visual position indicator
    • Second generation PTFE or EPDM diaphragms
    • 316L stainless steel valve body
    • Integral buttweld tube extensions or triclamp
    Available Options
    • Stroke limiter (adjustable travel stop open)
    • Electrical position indicators
    • DeviceNet or AS-I  network valve controls
    • Positioners
    Special connections
    -  Welded extensions (tube or pipe),
    -   ISO, DIN and other international standards

    Fabrications
    Zero Static T-valves, Duplex, Tank Bottom, and custom multiported block valves upon request.

    Materials
    AL-6XN® , Hastelloy® , and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage
    • Semiconductor
    • High Purity Chemicals

  • 650

    Nominal sizes 1/2”- 2” with stainless steel actuator 1/4”- 2” connections

    Standard Features

    • Stainless steel actuator
    • Fail closed, fail open, double acting
    • Compact low maintenance design
    • EHEDG certified sealing concept
    • Visual position indicator
    • Second generation PTFE or EPDM diaphragms
    • 316L stainless steel valve body
    • Integral buttweld tube extensions or triclamp
    Available Options
    • Stroke limiter (adjustable travel stop open)
    • Electrical position indicators
    • DeviceNet or AS-I  network valve controls
    • Positioners
    • Manual override
    Special connections
    -  VCR®, hose barb, welded extensions (tube or pipe),
    -   ISO, DIN and other international standards

    Fabrications
    Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling,  Bottle Sampling and custom multiported block valves upon request.

    Materials
    AL-6XN® , Hastelloy® , and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage
    • Semiconductor
    • High Purity Chemicals

  • GEMU 658, 688 Diaphragm Valve, Metal

    Nominal size 3/4” with stainless steel actuator, two stage actuation for end of cycle flow reduction 3/8”- 3/4” connections

    Standard Features

    • External mechanical adjustment 0-100%
    • Stainless steel actuator
    • Compact low maintenance design
    • Fail closed function only
    • EHEDG certified sealing concept
    • Second generation PTFE or EPDM diaphragms
    • 316L stainless steel valve body
    • Integral buttweld tube extensions or triclamp
    Available Options
    • Stroke limiter (adjustable travel stop open)
    • Electrical position indicators
    Special connections
    -  VCR®, hose barb, welded extensions (tube or pipe),
    -   ISO, DIN and other international standards

    Fabrications
    Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling,  and Custom Multiported block valves upon request.

    Materials
    AL-6XN® , Hastelloy® , and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage
    • Semiconductor
    • High Purity Chemicals

  • 651 Image

    Nominal sizes 1/2”- 1” with stainless steel actuator, integrated solenoid pilot valve and electrical position indicator 1/4”- 1” connections

    Standard Features

    • Stainless steel actuator
    • Auto programming
    • LED status and diagnostics
    • Integrated solenoid pilot valve
    • 24 VDC or AS-i
    • Integrated electrical position indicators
    • Compact low maintenance design
    • Fail closed, fail open, double acting
    • EHEDG certified sealing concept
    • Second generation PTFE or EPDM diaphragms
    • 316L stainless steel valve body
    • Integral buttweld tube extensions or triclamp

    Available Options
    • AS-I  network version
    • Positioner module

    Special connections
    -  VCR®, hose barb, welded extensions (tube or pipe),
    -   ISO, DIN and other international standards

    Fabrications
       Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling, and custom multiported block valves upon request.

    Materials
    AL-6XN® , Hastelloy® , and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage

  • GEMU 660 Diaphragm Valve, Metal

    Nominal sizes 1/4”- 1” with stainless steel actuator, high cycle fill valve, 1/4”- 1” connections

    Standard Features

    • 5 million plus cycles
    • High cycle rate
    • Graduated stroke adjustment (adjustable travel stop open)
    • Seal adjuster (adjustable travel stop closed)
    • Stainless steel actuator
    • Fail closed, fail open, double acting
    • Compact low maintenance design
    • EHEDG certified sealing concept
    • Visual position indicator
    • Second generation PTFE or EPDM diaphragms
    • 316L stainless steel valve body
    • Integral buttweld tube extensions or triclamp
    Available Options
    • Electrical position indicators
    • DeviceNet or AS-I  network valve controls
    • Positioners
    • Manual override
    Special connections
    -  VCR®, hose barb, welded extensions (tube or pipe),
    -   ISO, DIN and other international standards

    Fabrications
    Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling,  Bottle Sampling and custom multiported block valves upon request.

    Materials
    AL-6XN® , Hastelloy® , and others available upon request.

    Typical Applications
    • Pharmaceutical manufacturing
    • Bioprocessing
    • Cosmetic
    • Brewery Service
    • Food and Beverage
    • Semiconductor
    • High Purity Chemicals

  • GEMU 650TL Manually Operated Diaphragm Valve

    The GEMU 650TL diaphragm valve is a manual tapping valve with automatic closing function which is pneumatically operated. The "keep-closed" override of manual operation is via a stainless steel handwheel. The valve can only be operated (opened/closed), if a control medium is applied to the actuator. When the control medium supply is switched off, the valve closes and can no longer be operated manually.

    • Hermetic separation between medium and operator
    • Ergonomic handwheel
    • Additional pneumatic Actuator for closing from a central control system
    • CIP/SIP capable
    • Optional flow direction and Installation position

  • GEMU Sumondo Single-Use Diaphragm Valve

    The GEMU Sumondo single-use diaphragm valve consists of a diaphragm valve body and a manual or pneumatic operator. The single-use diaphragm valve body has an internally welded diaphragm. The single-use diaphragm valve body is fastened to the operator using a clamp. The valve body and the operator are locked using a defined closing and opening procedure. After use, the single-use diaphragm valve body and its diaphragm can be removed from the operator and disposed of. The operator can be used multiple times and remains in the plant.

    • Tried and tested actuator design
    • Impact resistant, corrosion resistant
    • The diaphragm valve body meets the purity requirements of the pharmaceutical industry (USP 85, USP 788)
    • Integral optical position indicator
    • Validation guide on request
    • Gamma-sterilizable valve body