- Company
- Products
- Applications
- Download & support
- News
- Contacts
-
Construction
The GEMU C30 Hydra-Gauge is equipped with a PFA transmitter and a pressure gauge. The body is made from PFA and can be directly integrated into the pipe system by commom flare unions. A PFA double diaphragm prevents contamination of the working medium. Only the PFA body and the PFA diaphragm are wetted parts. The pressure is transmitted by a monitor liquid (50 % Dl water and 50% IPA (isopropyl alcohol)). The pressure gauge complies with EN 837-1.
Features- C30 is especially suitable for pressure measurement of ultra high purity chemicals
- All wetted parts are made from High Purity PFA
- Pressure transmission by double diaphragm technology
- Pressure gauge can be rotated through 360°
- Not suitable for applications with strong vibrations, pulsing process pressure or pressure peaks; provide for suitable pulsation dampers and throttling sections, if necessary
- Minimal deadleg
- The proven GEMU CleanStar® technology is the basis of the transmitter
- Working medium hermetically isolated from the gauge by a double diaphragm
- Proven long term reliability
- Pressure gauge can be positioned through 360° enabling individual user options
-
Construction
The GEMU C31 Hydra-Sensor pressure measurement device is equipped with a pressure transmitter. The body is made from PFA and can be directly integrated into the pipe system by commom flare unions. A PFA double diaphragm prevents contamination of the working medium. Only the PFA body and the PFA diaphragm are wetted parts. The pressure is transmitted by a monitor liquid (50 % DI water and 50% IPA (isopropyl alcohol) or 100 % Dl water).
Features- C31 is especially suitable for pressure measurement of ultra high purity chemicals
- All wetted parts are made from High Purity PFA
- Pressure transmission by double diaphragm technology
- Pressure transmitter can be rotated through 360°
- Minimal deadleg
- The proven GEMU CleanStar® technology is the basis of the transmitter
- Working medium isolated from the transmitter by a patented PFA double diaphragm
- Pressure transmitter can be positioned through 360° enabling individual user options
-
Construction
GEMU C32 Hydra-Dry is an electronic pressure measurement device equipped with a ceramic capacitive sensor. The sensor is isolated from the process by the double diaphragm system. The body is made from PFA and can be directly integrated into the pipe system by common flare unions. Only the PFA body and the PFA diaphragm are wetted parts. The pressure is transmitted by a ceramic sensor. No pressure transmission fluid is required.
Features- C32 is especially suitable for pressure measurement of ultra high purity chemicals
- All wetted parts are made from High Purity PFA
- The pressure is transmitted by a ceramic sensor
- The sensor is isolated from the process by a double diaphragm system
- Minimal dead leg
- No transmission fluid, "dry solution"
- Non-metallic ultra pure ceramic sensor
- Vented double diaphragm isolates the sensor
- All plastic housing
- No additional auxiliary power required
- 5 different units of pressure can be set