Home
GEMU ADA is a pneumatic double acting Quarter-Turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
  • ATEX version available as an option
  • Tried and tested actuator design
  • Easy setting of switch points
  • Simple Installation
  • Flexible and versatile
  • Stroke limiter available (Optional)
  • Robust design
  • Diverse accessories
Unit of Measure

Specifications

Brands

N/A GEMU

Actuator Movement

N/A Quarter-Turn Actuator

Maximum Operating Pressure

N/A 8 bar

Ambient Temperature

N/A -30 to 100 ºC

Addition

N/A ATEX Explosion Protection NAMUR

Type

N/A Pneumatic Quarter-Turn