Home
The GEMU 707 2-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved lockable hand lever. The seat is made of PTFE.
  • High flow rates
  • Low weight
  • Non-twisting lever
  • Lockable hand lever
  • Nominal sizes: DN 8 to 50
  • Operating pressure: 0 to 68 bar depending on version and/or operating parameters
Unit of Measure

Specifications

Brands

N/A GEMU

Body Material

N/A 1.4408, Investment Casting

Body Configuration

N/A 2/2-Way

Actuator Type

N/A Manual

Operating Pressure

N/A 0 to 68 bar

DN Size

N/A 8 to 50

Media Temperature

N/A -20 to 180 ºC

Seat Material

N/A PTFE