Home
The GEMU 728 2/2-way metal ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat is made of PTFE.
  • High flow rates
  • Full-flow bore
Unit of Measure

Specifications

Brands

N/A GEMU

Body Material

N/A 1.4408, Investment Casting

Body Configuration

N/A Straight Through (2/2-Way)

Actuator Type

N/A Motorized

Operating Pressure

N/A 0 to 16 bar

DN Size

N/A 15 to 100

Media Temperature

N/A -20 to 150 ºC

Seat Material

N/A PTFE

Actuator Housing Material

N/A Plastic