Home
The GEMU 548 2/2-way angle seat globe valve has a motorized actuator with a plastic housing. The motor is designed for DC and AC operating voltages. The integrated gear translates the rotary motor movement into a linear movement. The actuator is available as an on/off version or with an integrated positioner and additional process controller. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
  • High flow rates
  • 2-colour LEDs with good visibility for indication of end position and travel direction
  • Extensive integrated diagnostic functions
Unit of Measure

Specifications

Brands

N/A GEMU

Body Material

N/A (Rg 5) CC499K 1.4408, Cast Stainless Steel 1.4435, Investment Casting

Body Configuration

N/A 2/2-Way Body; Angle Body

Actuator Type

N/A Motorized

Operating Pressure

N/A 0 to 25 bar

DN Size

N/A 25 to 80

Media Temperature

N/A -10 to 180 ºC

Display Type

N/A LED