Home
The GEMU PFA tubing range comprises tubing spools and straight tube pieces. These can be supplied either in a high-purity version with PTFE PFA 450 HP (DuPont) or in the standard version. Depending on availability, the latter uses PFA M620, Dyneon 6502T or Daikin MP-230. The tubes are available in standard lengths as rolls (10 m, 20 m, 50 m, 100 m) and 6 m tube pieces. The following sizes can be ordered: 1/4", 3/8", 1/2", 3/4", 1", 1-1/4". Other sizes and lengths (min. 110 m overall length) are available as special versions.

Advantages:
  • High-purity version complies with SEMI F57 and has FDA approval for food-related applications
  • Excellent pressure resistance and high flexural fatigue strength
  • Suitable for temperatures up to 170 ºC.
Unit of Measure

Specifications

Brands

N/A GEMU

Material

N/A PTFE

Standard Length

N/A 10 m20 m50 m100 m

Tube Piece Size

N/A 6 m

Minimum Overall Length Available

N/A 110 m

Temperature

N/A Up to 170 ºC

Features

N/A Rolls

Industry Standards

N/A FDA SEMI F57