Home
Fittings
Our manufacturing site in Switzerland produces over 100 different types of fitting under cleanroom conditions in compliance with DIN 16901-140. The fitting bodies are made of PFA, while the union nuts are made of PFA, PVDF or CPFA. We stock all the connections available on the market too.

Emmen cleanroom plant
GEMU has be producing valves and fittings at its new cleanroom plant in Emmen (Canton of Lucerne, Switzerland) since September 2012. A state-of-the-art manufacturing and assembly facility was built here when, thanks to commercial success, the capacity of our site in Rotkreuz could no longer keep up with demand. When planning and developing the facility, designers focused on creating a contemporary quality management system that is fit for the future. The result is that product and production quality are ensured, for example, by using specific inspected raw materials and through audits carried out by customers and official bodies.
Unit of Measure

Specifications

Brands

N/A GEMU

Body Material

N/A PFA

Tube Fittings

N/A 1/4 in3/8 in1/2 in3/4 in1 in1-1/4 in

Weld Fittings

N/A 1/4 in1/2 in3/4 in1 in2 in

Union Nut Material

N/A CPFA PFA PVDF

Type

N/A Tube