Home
The GEMU 3030 mFlow flowmeter operates according to the magnetically inductive measurement principle. It is suitable for electrically conductive media. The device has a backlit display and is operated via a membrane key-pad at the front of the housing.
  • Same measurement device can be used for different nominal sizes
  • No moving parts in the medium
  • Access rights via different user levels
  • Integrated web browser capability
  • Simple commissioning and versatile operating facilities - Fascia keys - PC connection with Internet browser - Fieldbus interfaces e.g. Profibus - DP
Unit of Measure

Specifications

Brands

N/A GEMU

Body Material

N/A 1.4435

Body Configuration

N/A 2/2-Way

Operating Pressure

N/A 0 to 10 bar

DN Size

N/A 25 to 300

Media Temperature

N/A 0 to 135 ºC