Home
The GEMU 487 Victoria soft seated butterfly valve is manually operated. It has a metal hand lever or gearbox according to customer requirements. The butterfly valve is available in nominal sizes DN 25 - 600 and in various body versions such as Wafer, Lug and U-section.
  • Approvals: Drinking water (DVGW, ACS, WRAS, Belgaqua), gas (DVGW)
  • Low torque
  • Simple installation
  • Modular construction
  • Extensive applications using a variety of materials
  • Advanced seal design - even for larger diameters
  • Body coating in accordance with ISO 12944-6 C5-M
  • Suitable for coastal and offshore areas as well as in buildings with high condensation problems and contamination
Unit of Measure

Specifications

Brands

N/A GEMU

Body Material

N/A EN-GJS-400-15

Body Configuration

N/A Lug U-Section Wafer

Actuator Type

N/A Manual

Operating Pressure

N/A 3 to 16 bar

DN Size

N/A 25 to 600

Media Temperature

N/A -10 to 150 ºC