Home
The GEMU 8357 servo assisted 3/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminum. The plastic encapsulated coil is detachable.
  • Optional Installation position
  • Standard manual override
  • Battery mounting with central air supply possible
  • The solenoid can be replaced without removing the valve body from the pipeline
Unit of Measure

Specifications

Brands

N/A GEMU

Body Material

N/A Aluminum

Body Configuration

N/A Multi-Way

Actuator Type

N/A Electromagnetic Pilot

Operating Pressure

N/A 0 to 10 bar

DN Size

N/A 6

Media Temperature

N/A -10 to 50 ºC