Home
The GEMU N086, N186 and N786 pressure retaining valves are used to provide a constant back pressure in process plant. If the inlet pressure rises above a preset value, the diaphragm is raised against the spring force. The valve opens and the excess pressure can escape into the outlet line. If the pressure on the inlet side is reduced, the valve closes as the spring force pushes the diaphragm against the seal seat. The spring force can be adjusted as required using a set screw and secured with the lock nut.
  • The working pressure can be very easily adjusted using a set screw and secured with the integrated lock nut. If required, The setting that has been made can be lead sealed
  • The flow-efficient design of the valve body ensures good flow rate values
  • Control errors are kept to a minimum due to the large control face and the spiral spring
  • The actuator is hermetically separated from the medium
Unit of Measure

Specifications

Brands

N/A GEMU

Body Material

N/A PP-B PVC PVDF

Body Configuration

N/A 2/2-Way

Operating Pressure

N/A 0 to 10 bar

DN Size

N/A 10 to 40

Media Temperature

N/A -20 to 100 ºC