Home
Construction
The CleanStar® C60 HPW pneumatically operated ultra pure 2-way diaphragm valve has a complete PFA-HP body. All medium wetted parts are made of PFA-HP or PTFE (diaphragm). The exterior actuator parts of the piston actuator are made of PVDF. Standard features are (1) A stroke limiter and optical position indicator. (2) Integral mounting lugs. (3) Leak sensor connection. (4) Union nuts in PVDF or PFA-HP.

Features
  • Specifically designed for high purity fluids
  • High flow capability
  • Union nuts / flare connections compatible with industry standards
  • Manufactured under cleanroom conditions
Advantages
  • High Cv value
  • Minimal dead leg
  • Bi-directional flow
  • Also available as T valve, reducing space
  • High cycle life
  • Reduced costs

Specifications

Note Please click "Magnifying Glass" next to the attributes listed below to view helpful information.
Type C60
Position of Space Saver (optional) Space saver in X position<!--1-->
Space saver in Z position<!--1-->
Space saver in X+Z position<!--1-->
Space saver in Y position<!--1-->
Nominal Size DN 10 (½" tube) DN 15 (½" pipe) DN 15 (¾" tube) DN 20 (¾"pipe) DN 20 (1" tube) DN 25 (1 ¼" tube) DN 25 (1" pipe) DN 4 (¼" tube) DN 6 (3/8" tube)
Body Geometry 2/2 way body T body
Connection Flare connection with PFA-HP union nut (also for space saver) Flare connection with PVDF-HP union nut (also for space saver) Imperial butt weld spigots
Body Material PFA-HP
Diaphragm Material PTFE
Control Function Double acting Normally closed Normally open
Actuator Size
Actuator 1 Actuator 2 Actuator 3
T Body: Position of Space Saver (optional) Space saver in X position
Space saver in Z position
Space saver in X+Z position
T Body: Nominal Size of Main Pipe DN 10 ( ½" tube) DN 15 (¾" tube) DN 20 (1" tube) DN 25 (1 ¼" tube) DN 25 (1" pipe)
T Body: Connection of Main Pipe Flare connection with PFA-HP union nut (also for space saver) Flare connection with PVDF-HP union nut (also for space saver) Imperial butt weld spigots
Version High Purity, White
Flow Medium Suitable for any inert or corrosive gases or liquids.
Flow Direction Bi-directional
Working Pressure Max. 6 bar when applied upstream only
Working Temperature Max. 90 ºCMax. 194 ºF
Material Diaphragm: PTFE Exterior actuator parts: PVDF Medium wetted parts (body): PFA-HP
Control Pressure Normally closed (actuator size 1): 5,5-7 bar Normally closed (actuator sizes 2+3): 4-7 bar Normally open and "Double acting": max. 4 bar
Control Air Connection Size G 1/8