Home
Construction
The GEMU 1214 electrical position indicator can be used for pneumatically operated linear actuators. GEMU 1214 has a corrosion resistant plastic housing and is designed for actuator strokes up to 70 mm. It has one or two inductive proximity switches with integrated LED indication. The position indicator spindle has a positive direct connection with the valve actuator without axial play. The electrical connection is via PG 13.5 cable gland.

Features
  • Inductive proximity switch with LED indication
  • Both proximity switches can be continuously and precisely adjusted, independently of each other, via threaded spindles
  • Indicator can be rotated through 360°
  • Customer-specified connectors available as an option
Advantages
  • Simple mounting and retrofitting to GEMU valves by means of a threaded rod
  • Compact design in a stable housing
  • The switches are not subject to wear, contactless detection
  • Protection class IP 65 to EN 60529

Specifications

Type 1214
Field Bus 2 inputs, yellow AS-lnterface cable 2 inputs/1 switching output yellow AS-lnterface cable Without Field Bus
Accessory Accessory
Function CLOSED, PNP OPEN, PNP OPEN/CLOSED, PNP
Switch PNP 3-wire
Electrical Connection Binder plug PG 9 M12 plug; 4-pin PG 13.5 Two Binder plugs PG 9 (with reduction to PG 13.5)
Connection M12 plug; 4-pin Terminal block