Home

Specifications

Type 1219
Field Bus Connection Kit
Accessory Accessory
Connections X1 and X3, A-coded1 Without connector socket, with M12 protection cap M12 socket, A-coded, angle, without cable screw terminal M12 socket, A-coded, angle, with 5 m PUR cable, 0.34 mm2 M12 socket, A-coded, angle, with 10 m cable, 0.34 mm2 M12 socket, B-coded, angle, can be shielded, M12 plug B-coded, angle, can be shielded, for Profibus DP
Connection X2, B-coded2 M12 socket, A-coded, angle, can be shielded, without cable, for Profibus DP M12 socket, B-coded, angle, without cable, screw terminal Without connector socket, with M12 protection cap Y-cable + 1 x M12 socket, B-coded, angle, incl. bluetooth module Y-cable + M12 socket, B-coded, angle with 10 m PUR cable, 0.34 mm2 Pt 10 m Sub-D connecting cable Y-cable+ 1 x M12 socket, B-coded, angle without cable, screw terminal Y-cable+ M12 socket, B-coded, angle with 5 m PUR cable, 0.34 mm2 5 m Sub-D connecting cable
  • 1 X1 and X3 with Profibus DP version: B-coded
  • 2 X2 with Profibus DP version: A-coded