Home
Unit of Measure

Specifications

Description Connector without cable for travel sensor 4231/4232 Pre-fitted with 10M PUR cable, black Pre-fitted with 2M PUR cable, black Pre-fitted with 5M PUR cable, black
Material Brass, nickel-plated Plastic Stainless steel

View items

Item #

Item Name

Description

Material

N/A M12 cable socket, straight, 5-pin N/A Connector without cable N/A Plastic
N/A M12 cable socket, angle, 5-pin N/A Connector without cable N/A Plastic
N/A M12 cable socket, straight, 5-pin N/A Connector without cable N/A Brass, nickel-plated
N/A M12 cable socket, angle, 5-pin N/A Connector without cable N/A Brass, nickel-plated
N/A M12 cable socket, straight, 5-pin N/A Connector without cable N/A Stainless steel
N/A M12 cable socket, angle, 5-pin N/A Connector without cable N/A Stainless steel
N/A M12 cable socket, angle, 5-pin N/A Pre-fitted with 2M PUR cable, black N/A Plastic
N/A M12 cable socket, straight, 5-pin N/A Pre-fitted with 2M PUR cable, black N/A Brass, nickel-plated
N/A M12 cable socket, angle, 5-pin N/A Pre-fitted with 2M PUR cable, black N/A Brass, nickel-plated
N/A M12 cable socket, straight, 5-pin N/A Pre-fitted with 5M PUR cable, black N/A Brass, nickel-plated
Showing 10 of 14  |  View All 14 Standard Items