Home
Construction
The GEMU 3030 mFlow flowmeter operates according to the magnetically inductive measurement principle. It is suitable for electrically conductive media and enables exact measurement of flow velocities and flow rates of inert and corrosive liquids. The simple mechanical construction of the GEMU 3030 mFlow magnetically inductive immersion-type flowmeter offers quick and easy installation.
The device has a backlit display and is operated via a membrane key-pad at the front of the housing. Electrical connections are on the rear.

Features
  • Choice of measuring ranges for optimal resolution
  • Parameterization during the process
  • Adjustable relay functions
  • On-site calibration possible
  • Bi-directional measurement possible
  • Measurement of flow velocity and flow rate
Advantages
  • The same measurement device can be used for different nominal sizes
  • No moving parts in the medium
  • Access rights via different user levels
  • Integrated webserver
  • Simple commissioning and versatile operating facilities
    • key-pad at the front of the unit
    • PC connection with Internet browser
    • Field bus interfaces, e.g. Profibus-DP

Specifications

Type 3030
Nominal Size DN 25 DN 25 - 300 DN 50
Housing Configuration Separate measurement device for GEMU in-line housing Separate measurement device for GEMU wafer-type flange Separate measurement device for GEMU weldolet Separate measurement device for Neumo BioControl® in-line housing Separate measurement device for Tuchenhagen Varivent® in-line housing
Housing Material 1.4435 Stainless steel
Seal Material EPDM FPM
Sensor Material 1.4435/PEEK 1.4435/PTFE 1.4435/PVDF
Device Version Measurement device 4-20 mA, 1 pulse output, 2 relay outputs
Option Profibus-DP Without option
Supply Voltage 24 V DC
K-Number Surface finish Ra < 0.8 µm
Protection Class to EN 60529 IP 65
Electrical Protection Class II
Weight 700 g
Mounting Position Vertical rising pipeline recommended
Horizontal mounting position: Angular section horizontal ± 45°
Mounting Note Inlet/outlet distance 10x / 5x DIN
Speical Feature Filled pipeline required, with weldolet: note assembly ace. to operating instructions

Operating Conditions

Ambient Temperature 0 to +60 ºC
Storage Temperature 0 to +60 ºC
Medium Temperature Max. 135 ºC
Type of Medium Conductive liquid media (conductivity ≥ 20µS/cm)
Working Pressure Max. 10 bar

Materials

Housing Base PSU
Housing Cover PP 30
Electrodes 1.4435
Sensor Rod 1.4435/PVDF, 1.4435/PTFE, 1.4435/PEEK