Home
Nominal size ¾”, with reinforced polymer bonnet, (Similar to 671)
3/8”, ½”, ¾” connections
 
Standard Features 
  • Reinforced polymer bonnet with sanitary internals
  • EHEDG certified sealing concept
  • Lockable handwheel in any position
  • Visual position indicator
  • Second generation PTFE or EPDM diaphragm
  • Body material forged 316L stainless steel
  • Integral buttweld tube extensions or triclamp
  • Max service temperature 80 C.
 Available Options

Special connections
-   Welded extensions, (tube or pipe)
-   ISO, DIN and other international standards

Fabrications
Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling and custom multiported block valves upon request.
 
Materials
-  AL-6XN®, Hastelloy® Titanium®, and other alloys available upon request.
 
Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor
  • High Purity Chemicals
Unit of Measure

Specifications

Type Type 611 manual, SS Bonnet, Polymer h/w, Visual indicator
Nominal Size 1/2" 3/4" 3/8"
Body Configuration Standard 2-Way Tank Bottom
Connection Butt-Weld Butt-Weld Extension Clamp x Butt-Weld Clamp x Butt-Weld Extension Clamp x Clamp
Diaphragm Material EPDM Diaphragm, Code 17, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 3A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 6A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, TFM / EPDM Laminated, Code 5A, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Control Function Manually Operated
Surface Finish1 15µ-in max EP SFV4 20µ-in max SFV1 20µ-in max EP SFV5 25µ-in max SFV2 25µ-in max EP SFV6 30µ-in max SFV3 35µ-in avg 35µ-in avg EP
Max. Ambient Temperature 60 ºC

Working Medium

Working Medium Corrosive, inert, gaseous and liquid media which have no negative impact on the physical and chemical properties of the body and diaphragm material.
Max. Permissible Operating Temperature 80 ºC

View items

Item #

Nominal Size

Body Configuration

Connection

Body Material

Surface Finish

611010D5940130-03 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg
611010D5940130-04 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg EP
611010D5940130-1502 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 30µ-in max SFV3
611010D5940130-1507 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 25µ-in max SFV2
611010D5940130-1508 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
611010D5940130-1516 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
611010D5940130-1536 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 20µ-in max SFV1
611010D5940130-1537 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 20µ-in max EP SFV5
611010D5940160-03 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg
611010D5940160-04 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg EP
Showing 10 of 576  |  View All 576 Standard Items
  • 1 Ra acc. to DIN 4768; at defined reference points