Home
Nominal sizes ¾”-4”, with stainless steel bonnet, includes travel stop open and option for limit switches or lock-out, (similar to 653 except with stainless handwheel)  ½”– 4” connections

Standard Features  
  • Stainless steel bonnet with sanitary internals
  • Stainless steel handwheel,
  • EHEDG certified sealing concept
  • Autoclavable
  • Seal adjuster (travel stop closed)
  • Stroke limiter (travel stop open)
  • Visual position indicator
  • Optional enclosed bonnet fasteners
  • Second generation PTFE or EPDM diaphragm
  • Body material forged 316L stainless steel
  • Integral buttweld tube extensions or triclamp
Available Options

Special connections
-   Welded extensions, (tube or pipe)
-   ISO, DIN and other international standards

Fabrications
Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling, and custom mltiported block valves upon request.

Special purpose valves
-  Local or remote lockout valves
-  Open / closed electrical position indication
-  Bevel gear operated valves (see type 643)
 
Materials
AL-6XN®, Hastelloy® Titanium®, and other alloys available upon request.

Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor
  • High Purity Chemicals
Unit of Measure

Specifications

Note Please click "Magnifying Glass" next to the attributes listed below to view helpful information.
Type Type 654 manual, SS Flanged Bonnet (Designed for all body types), SS h/w, Autoclavable, Internal Adjustable Open/Closed travel stop(s), SS Sanitary internals, Visual indicator
Nominal Size 1 1/2" 1" 1/2" 2" 3/4" 3/8"
Body Configuration
Standard 2-Way Tank Bottom
Connection Butt-Weld Butt-Weld Extension Clamp x Butt-Weld Clamp x Butt-Weld Extension Clamp x Clamp
Body Material 316L Stainless Steel
Diaphragm Material1 EPDM Diaphragm, Code 13, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 16, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 17, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, PTFE diaphragm, TFM / EPDM 2-piece molded closed, Code 5E, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550, TFM / EPDM Laminated, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Control Function Manually Operated
Actuator Size 1TH 2TH 3TH 4TH
Bonnet Size Diaphragm size 10 Diaphragm size 100 Diaphragm size 25 Diaphragm size 40 Diaphragm size 50 Diaphragm size 80
Bonnet Version Bonnet for special function (only with bolt holes for all body configurations) Bonnet with bolt holes for all body configurations (diaphragm size 10 - 100) Bonnet with enclosed threads for body config. D (diaphragm size 10 - 50)
Bonnet Function
Only with seal adjuster (diaphragm size 80 - 100) With seal adjuster and stroke limiter (diaphragm size 10 - 50) With seal adjuster, stroke limiter and mounting for proximity switches M 8x1 With seal adjuster, stroke limiter and safety gland packing With seal adjuster, stroke limiter, locking device (both directions) and mounting for proximity switches M 8x1 With seal adjuster, stroke limiter, locking device to prevent closing and mounting for proximity switches M 8x1 With seal adjuster, stroke limiter, locking device to prevent opening and mounting for proximity switches M 8x1 Without seal adjuster and without stroke limiter
Surface Finish2 15µ-in max EP SFV4 20µ-in max SFV1 20µ-in max EP SFV5 25µ-in max SFV2 25µ-in max EP SFV6 30µ-in max SFV3 35µ-in avg 35µ-in avg EP
Bonnet Material 654 handwheel: A4 stainless steel Bonnet: A4 stainless steel Cap (DN 10 - DN 40): PEEK Cap (DN 50 - DN 100): PES
Max. Ambient Temperature Accessory MAG: 35 ºCStandard: 60 ºC

Working Medium

Working Medium Corrosive, inert, liquid and gaseous media which have no negative impact on the physical and chemical properties of the body and diaphragm material.

Note

N/A The valve will seal against flow in either direction up to full operating pressure (pressures are given as gauge pressures).

View items

Item #

Nominal Size

Body Configuration

Connection

Body Material

Actuator Size

Surface Finish

654010D59401301TH03 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 1TH N/A 35µ-in avg
654010D59401301TH04 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 1TH N/A 35µ-in avg EP
654010D59401301TH1502 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 1TH N/A 30µ-in max SFV3
654010D59401301TH1507 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 1TH N/A 25µ-in max SFV2
654010D59401301TH1508 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 1TH N/A 25µ-in max EP SFV6
654010D59401301TH1516 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 1TH N/A 15µ-in max EP SFV4
654010D59401301TH1536 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 1TH N/A 20µ-in max SFV1
654010D59401301TH1537 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 1TH N/A 20µ-in max EP SFV5
654010D59401601TH03 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 1TH N/A 35µ-in avg
654010D59401601TH04 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 1TH N/A 35µ-in avg EP
Showing 10 of 2396  |  View All 2396 Standard Items
  • 1 Steam sterilization temperature / 20 min
  • 2 Ra acc. to DIN 4768; at defined reference points