Home
Nominal size 1”-4”, with reinforced polymer bonnet (Similar to 611)  ½”-4” connections
 
Standard Features 
  • Filled reinforced polymer bonnet with sanitary internals
  • EHEDG certified sealing concept
  • Lockable handwheel in any position
  • Visual position indicator
  • Second generation PTFE or EPDM diaphragm
  • Body material forged 316L stainless steel
  • Integral buttweld tube extensions or triclamp
  • Max service temperature 80 C.
 Available Options

Special connections
-   Welded extensions, (tube or pipe)
-   ISO, DIN and other international standards

Fabrications
Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling and custom multiported block valves upon request.
 
Materials
-  AL-6XN®, Hastelloy® Titanium®, and other alloys available upon request.
 
Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor
  • High Purity Chemicals
Unit of Measure

Specifications

Type Type 671 manual, Polymer bonnet & h/w, Glass-filled PP, Visual Indicator
Nominal Size 1 1/2" 1" 1/2" 2 1/2" 2" 3" 3/4" 4"
Body Configuration Standard 2-Way Tank Bottom
Connection Butt Weld Spigots ASME BPE Butt Weld Spigots BS 4825, Part 1 Butt Weld Spigots DIN Butt Weld Spigots DIN 11850, Series 1 Butt Weld Spigots DIN 11850, Series 2 Butt Weld Spigots DIN 11850, Series 3 Butt Weld Spigots EN ISO 1127 Butt Weld Spigots JIS-G 3447 Butt Weld Spigots JIS-G 3459 Butt Weld Spigots SMS 3008 Clamp ASME BPE for pipe ASME BPE length EN 558-1, series 7 Clamp ASME BPE for pipe ASME BPE, short design Clamp DIN 32676 for pipe DIN 11850 length EN 558-1,series 7 Clamp following ASME BPE for pipe EN ISO 1127, length EN 558-1 series 7 Clamp SMS 3017 for pipe SMS 3008 length EN 558-1, series 7 Flanges ANSI B 16.5, class 150 RF, length EN 558-1, series 1 Flanges ANSI B 16.5, class 150 RF, length MSS SP-88 Flanges DIN 2501, form C, length EN 558-1, series 1 One side threaded spigot, other side cone spigot and union nut, DIN 11851 Threaded Sockets DIN ISO 228 Threaded spigots DIN 11851
Body Material 316L Stainless Steel
Diaphragm Material EPDM Diaphragm, Code 13, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 16, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 17, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, PTFE diaphragm, TFM / EPDM 2-piece molded closed, Code 5E, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550, TFM / EPDM Laminated, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Control Function Manually Operated
Actuator Size L
Accessory Threaded connection for position indicator
Surface Finish1 15µ-in max EP SFV4 20µ-in max SFV1 20µ-in max EP SFV5 25µ-in max SFV2 25µ-in max EP SFV6 30µ-in max SFV3 35µ-in avg 35µ-in avg EP

Working Medium

Working Medium Corrosive, inert, gaseous and liquid media which have no negative impact on the physical and chemical properties of the body and diaphragm material.
Working Temperature2 Max. 80 ºC
Max. Ambient Temperature 60 ºC

View items

Item #

Nominal Size

Body Configuration

Connection

Body Material

Surface Finish

N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in max SFV3
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in max SFV3
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max SFV2
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max SFV2
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in max SFV1
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in max SFV1
Showing 10 of 4976  |  View All 4976 Standard Items
  • 1 Ra acc. to DIN 4768; at defined reference points
  • 2 Depending on the application.