Home
Nominal sizes 6”, with ENi coated bonnet, 6” connections

Standard Features 
  • ENi coated bonnet, with sanitary internals
  • Polymer coated handwheel,
  • EHEDG certified sealing concept
  • Autoclavable
  • Seal adjuster (adjustable travel stop closed)
  • Visual position indicator
  • Second generation PTFE or EPDM diaphragm
  • Body material forged 316L stainless steel
  • Buttweld tube extensions or triclamp
Available Options

Special connections
-   Welded extensions (tube or pipe)
-   ISO, DIN and other international standards
 
Fabrications
Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom and custom multiported block valves upon request.

Materials
AL-6XN®, Hastelloy® Titanium®, and other alloys available upon request.

Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor
  • High Purity Chemicals
Unit of Measure

Specifications

Type Type 675 manual, Cast iron handle and bonnet
Nominal Size 6"
Body Configuration Standard 2-Way
Connection Butt-Weld Clamp x Butt-Weld Clamp x Clamp
Body Material 316L Stainless Steel
Diaphragm Material1 TFM / EPDM Laminated, Code 05, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Surface Finish2 15µ-in max EP SFV4 20µ-in max SFV1 20µ-in max EP SFV5 25µ-in max SFV2 25µ-in max EP SFV6 30µ-in max SFV3 35µ-in avg 35µ-in avg EP
Control Function Manually Operated
Max. Ambient Temperature 60 ºC

Working Medium

Working Medium Corrosive, inert, gaseous and liquid media which have no negative impact on the physical and chemical properties of the body and diaphragm material.
Max. Perm. Temperature of Working Medium 150 ºC

View items

Item #

Nominal Size

Body Configuration

Connection

Body Material

Surface Finish

675150D5940050-03 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg
675150D5940050-04 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg EP
675150D5940050-1502 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 30µ-in max SFV3
675150D5940050-1507 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 25µ-in max SFV2
675150D5940050-1508 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
675150D5940050-1516 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
675150D5940050-1536 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 20µ-in max SFV1
675150D5940050-1537 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 20µ-in max EP SFV5
675150D8040050-03 N/A 6" N/A Standard 2-Way N/A Clamp x Clamp N/A 316L Stainless Steel N/A 35µ-in avg
675150D8040050-04 N/A 6" N/A Standard 2-Way N/A Clamp x Clamp N/A 316L Stainless Steel N/A 35µ-in avg EP
Showing 10 of 24  |  View All 24 Standard Items
  • 1 The combination of PFA or PTFE lining with 5E diaphragms is only conditionally suitable for gaseous media. If low seat leakage rates are required for gaseous media, other combinations are preferable.
  • 2 Ra acc. to DIN 4768; at defined reference points