Home
Nominal size ½”, with stainless steel bonnet (similar to 601, 612 and 673 except with stainless handwheel) ¼”, 3/8”, ½” connections

Standard Features  
  • Stainless steel bonnet with sanitary internals
  • Stainless handwheel,
  • EHEDG certified sealing concept
  • Autoclavable
  • Compact design
  • Seal adjuster (adjustable travel stop closed)
  • Visual position indicator
  • Second generation PTFE or EPDM diaphragm
  • Body material forged 316L stainless steel
  • Integral buttweld tube extensions or triclamp
Available Options

Special connections
-  VCR®, hose barb, welded extensions, (tube or pipe),
-   ISO, DIN and other international standards

Fabrications
-  Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling,  Bottle Sampling and custom multiported block valves upon request.
 
Special purpose valves
-  Valves for COP applications
-  Bevel gear operated valves (see type 643)

Materials
AL-6XN®, Hastelloy® Titanium®, and other alloys available upon request.

Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor
  • High Purity Chemicals
Unit of Measure

Specifications

Note Please click "Magnifying Glass" next to the attributes listed below to view helpful information.
Type Type 602 manual, SS Bonnet, SS h/w, Autoclavable, SS Sanitary internals, Visual indicator
Nominal Size 1/2" 1/4" 3/8"
Body Configuration Standard 2-Way Tank Bottom
Connection
Butt-Weld Butt-Weld Extension Clamp x Butt-Weld Clamp x Butt-Weld Extension Clamp x Clamp
Body Material 316L Stainless Steel
Diaphragm Material1 EPDM Diaphragm, Code 17, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 3A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 6A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, TFM / EPDM Laminated, Code 5A, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Control Function Manually Operated
Pipe Main Size 1/4 3/8 1/2 3/4 1 1 1/2
Pipe Main Connection 59 80 94 95
Surface Finish2
15µ-in RAmax SF4 20µ-in RAmax SF1 20µ-in RAmax SF5 25µ-in RAmax SF2 25µ-in RAmax SF6 30µ-in RAmax SF3
Max. Perm. Temperature of Operating Medium3 150 ºC302 ºF
Note For Multiported Valve Body Configuration, Please consult factory for other options.

Note

N/A The valve is completely sealed in both flow directions up to full operating pressure.

View items

Item #

Nominal Size

Body Configuration

Connection

Body Material

Surface Finish

602008B8041170-1502 N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in RAmax SF3
602008B8041170-1507 N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in RAmax SF2
602008B8041170-1508 N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in RAmax EP SF6
602008B8041170-1516 N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in RAmax EP SF4
602008B8041170-1536 N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in RAmax SF1
602008B8041170-1537 N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in RAmax EP SF5
602008B80413A0-1502 N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in RAmax SF3
602008B80413A0-1507 N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in RAmax SF2
602008B80413A0-1508 N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in RAmax EP SF6
602008B80413A0-1516 N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in RAmax EP SF4
Showing 10 of 504  |  View All 504 Standard Items
  • 1 All diaphragms listed conform to the FDA code of Federal Regulations paragraph 177.2600 of section 21.
  • 2 Ra acc. to DIN 4768; at defined reference points
  • 3 Depending on diaphragm material