Home
Nominal sizes 1”- 2”, with stainless steel bonnet (similar to 601 and 612) ½”– 2” connections

Standard Features 
  • Stainless steel bonnet with sanitary internals
  • Ultem® 1000 polymer handwheel,
  • EHEDG certified sealing concept
  • Autoclavable
  • Compact design
  • Seal adjuster (adjustable travel stop closed)
  • Visual position indicator
  • Second generation PTFE or EPDM diaphragm
  • Body material forged 316L stainless steel
  • Integral buttweld tube extensions or triclamp
Available Options

Special connections
-   Welded extensions (tube or pipe)
-   ISO, DIN and other international standards
 
Special purpose valves
-  Valves for COP applications
-  Bevel gear operated valves (see type 643)

Fabrications
Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling and custom multiported block valves upon request.

Materials
AL-6XN®, Hastelloy® Titanium®, and other alloys available upon request.

Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor
  • High Purity Chemicals
Unit of Measure

Specifications

Note Please click "Magnifying Glass" next to the attributes listed below to view helpful information.
Type Type 673 manual, SS Bonnet, Polymer h/w, Autoclavable, Internal adjustable travel stop, SS Sanitary internals, Visual indicator
Nominal Size 1" 1/2" 11/2" 2" 3/4"
Body Configuration Standard 2-Way Tank Bottom
Connection
Butt-Weld Butt-Weld Extension Clamp x Butt-Weld Clamp x Butt-Weld Extension Clamp x Clamp
Body Material 316L Stainless Steel
Diaphragm Material1 EPDM Diaphragm, Code 17, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 3A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 6A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, TFM / EPDM Laminated, Code 5A, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Control Function Manually Operated
Surface Finish2
15µ-in max EP SFV4 20µ-in max SFV1 20µ-in max EP SFV5 25µ-in max SFV2 25µ-in max EP SFV6 30µ-in max SFV3 35µ-in avg 35µ-in avg EP
Min. Required Control Pressure DN 15-50: 45 psi DN 80+100: 82.5 psi
Max. Permissible Control Pressure DN 15-50: 90 psi DN 80+100: 105 psi
Actuator Volume DN 15-25: 9.2 in³ DN 32+40: 21.4 in³
Max. Permissible Working Temperature3 302 ºF
Note For Multiported Valve Body Configuration, Please consult factory for other options.

Control Medium

Max. Perm. Temperature of Control Medium 104 ºF

Note

N/A The valve will seal against flow in either direction up to full working pressure.

View items

Item #

Nominal Size

Body Configuration

Connection

Body Material

Surface Finish

N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in RAmax SF3
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in RAmax SF6
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in RAmax SF6
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in RAmax SF4
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in RAmax SF1
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in RAmax SF1
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in RAmax SF3
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in RAmax SF6
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in RAmax SF6
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in RAmax SF4
Showing 10 of 1820  |  View All 1820 Standard Items
  • 1 All diaphragms listed conform to the FDA code of Federal Regulations paragraph 177.2600 of section 21.
  • 2 Ra acc. to DIN 4768; at defined reference points
  • 3 Depending on diaphragm and body materials