Home
Nominal sizes 1"-2” with stainless / reinforced polymer actuator 1/2”-2” connections
 
Standard Features
  • Stainless steel / reinforced polymer actuator
  • Reversible synchronous AC motor
  • 24, 120, 230 VAC, 50 or 60 Hz
  • Continuous rated (100% duty cycle)
  • Manual override
  • Overload protection
  • IP 65 enclosure rating
  • Compact low maintenance design
  • EHEDG certified sealing concept 
  • Optical position indicator
  • Second generation PTFE or EPDM diaphragms
  • 316L stainless steel valve body
  • Integral buttweld tube extensions or triclamp

Available Options  

  • Integrated control module 0/4 - 20 mA
  • Auxiliary  feedback potentiometer 0/4-20 mA
Special connections
-   Welded extensions (tube or pipe),
-   ISO, DIN and other international standards

Fabrications
Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling, and custom multiported block valves upon request.

Materials
AL-6XN® , Hastelloy® , and others available upon request.
Unit of Measure

Specifications

Type Type 698 Motorized, Polymer actuator, Glass-filled PP
Nominal Size 1/2", 3/4", 1", 1 1/2", 2"
Connection Butt-Weld Butt-Weld Extension Clamp x Butt-Weld Clamp x Butt-Weld Extension Clamp x Clamp
Valve Body Material 316L Stainless Steel
Diaphragm Material EPDM Diaphragm, Code 17, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 3A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 6A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, TFM / EPDM Laminated, Code 5A, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Control Function Motorized, 120V Motorized, 230V Motorized, 24V
Mains Frequency 50/60Hz
Max. Ambient Temperature -10 to +55 ºC

Working Medium

Working Medium Corrosive, inert, gaseous and liquid media which have no negative impact on the physical and chemical properties of the body and diaphragm material.