Home
Nominal size 3/4", with stainless / polymer actuator 3/8”, 1/2”, 3/4” connections
 
Standard Features
  • Stainless steel / reinforced polymer actuator
  • Reversible synchronous AC motor
  • 24, 120, 230 VAC, 50 or 60 Hz
  • Continuous rated (100% duty cycle)
  • Overload protection
  • IP 65 enclosure rating
  • Compact low maintenance design
  • EHEDG certified sealing concept 
  • Optical position indicator
  • Second generation PTFE or EPDM diaphragms
  • 316L stainless steel valve body
  • Integral buttweld tube extensions or triclamp
Available Options
 
  • Integrated control module 0/4 - 20 mA
  • Auxiliary  feedback potentiometer 0/4-20 mA
Special connections
-  VCR®, hose barb, welded extensions (tube or pipe),
-   ISO, DIN and other international standards

Fabrications
Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling,  Bottle Sampling and custom multiported block valves upon request.

Materials
AL-6XN® , Hastelloy® , and others available upon request.
Unit of Measure

Specifications

Note Please click "Magnifying Glass" next to the attributes listed below to view helpful information.
Type Type 618 motorized, Polymer actuator, Glass-filled PP
Nominal Size 1/2" 1/4" 3/4" 3/8"
Body Configuration Standard 2-Way Tank Bottom
Connection Butt-Weld Butt-Weld Extension Clamp x Butt-Weld Clamp x Butt-Weld Extension Clamp x Clamp
Body Material 316L Stainless Steel
Diaphragm Material1 EPDM Diaphragm, Code 17, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 3A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 6A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, TFM / EPDM Laminated, Code 5A, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Control Function Motorized
Actuator Size 0 1
Supply Voltages/Frequency 24 V 50/60 Hz ±10% 120 V 50/60 Hz ±10% 230 V 50/60 Hz ±10%
Integrated Control Modules
Without Control of valve position. (Field bus connection for LonWorks) Control of valve position. (Analogue signal processing) Control of process variables. (Field bus connection for LonWorks) Control of process variables. (Analogue signal processing)
Design Operating time approx. 17 sec., with 10 kΩ potentiometer Operating time approx. 45 sec., 2 switching contacts Operating time approx. 45 sec., with 10 kΩ potentiometer Standard: approx. 17 sec. operating time, 2 switching contacts
Surface Finish2 15µ-in max EP SFV4 20µ-in max SFV1 20µ-in max EP SFV5 25µ-in max SFV2 25µ-in max EP SFV6 30µ-in max SFV3 35µ-in avg 35µ-in avg EP
Actuator (K-no.) With metal distance piece with diaphragm size 10 With metal distance piece with diaphragm size 8 Without metal distance piece
Ambient Temperature -15 to +55 ºC
Power Consumption 3.5 VA
Rating Continuously rated
Load Resistor 32 Ω (with reverse diode)
Operating Time approx. 17 or 45 s
Protection Class IP 65 acc. to DIN 40050
Electrical Connection 2 x PG 13.5 (Design without integrated control module)|2 x Circular connector (Binder Series 717) (Design with integrated control module)

Working Medium

Working Medium Corrosive, inert, gaseous and liquid media which have no negative impact on the physical and chemical properties of the body and diaphragm material.
Temperature of Working Medium Direct mount (actuator design 2): + 60°C With distance piece (actuator design 1+3): +130°C

View items

Item #

Nominal Size

Body Configuration

Connection

Body Material

Surface Finish

N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in max SFV3
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max SFV2
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in max SFV1
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in max EP SFV5
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in max SFV3
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max SFV2
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
Showing 10 of 1080  |  View All 1080 Standard Items
  • 1 Materials comply with FDA requirements, except FPM. Steam sterilisation temperature (valid for actuator sizes 1 + 3)
  • 2 Ra acc. to DIN 4768; at defined reference points