Home
The mounting kit 1445 000 Z... includes the travel sensor and the mounting parts.
Please order air connections 1440 (fittings for 6 mm tube) if required, (double acting = 2x)

Specifications

Type 1445
Field Bus Without
Accessory Accessory
Version Control connection OPEN left Control connection OPEN right
Mounting Kit Mounting bracket NAMUR adapter V/H
NAMUR Size (VDI/VDE) Hole spacing: 130 x 30; Shaft height: 30 Hole spacing: 130 x 30; Shaft height: 50 Hole spacing: 80 x 30; Shaft height: 20 Hole spacing: 80 x 30; Shaft height: 30
NAMUR Adapter Adapter H Adapter V