Home
Mounting kit 4231 S01Z... (distance piece, mounting bracket) dependent on valve type.
Please order separately with specification of valve type, DN and control function.
Please order air connections required for positioner version with M12 5-pin electrical connections 1440 (fittings for 6 mm tube) if required (double acting = 2x)

Specifications

Type 4231
Field Bus Without
Accessory Accessory
Housing Material PAI
Travel Potentiometer, 90°
Cable Length 2 m5 m
Cable Connection1 M12 cable plug, straight, 5-pin, plastic Open wires with multicore cable ends
  • 1 M12 cable plug, straight, 5-pin, plastic required for positioner version with M12 5-pin electrical connections