Home
Nominal size 1/2” with stainless / polymer actuator 1/4”, 3/8”, 1/2” connections

Standard Features
  • Stainless steel / reinforced polymer actuator
  • Stainless steel actuator base
  • Fail closed, fail open, double acting
  • Compact low maintenance design
  • EHEDG certified sealing concept
  • Visual position indicator
  • Second generation PTFE or EPDM diaphragms
  • 316L stainless steel valve body
  • Integral buttweld tube extensions or triclamp
Available Options
  • Stroke limiter (adjustable travel stop open)
  • Electrical position indicators
  • DeviceNet or AS-I  network valve controls
  • Positioners
Special connections
-  VCR®, hose barb, welded extensions (tube or pipe),
-   ISO, DIN and other international standards

Fabrications
Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling,  Bottle Sampling and custom multiported block valves upon request.

Materials
AL-6XN® , Hastelloy® , and others available upon request.

Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor <SPAN FONT-SIZE:
Unit of Measure

Specifications

Note Please click "Magnifying Glass" next to the attributes listed below to view helpful information.
Type Type 605 pneumatic, SS / Polymer actuator, SS transition piece for CIP/SIP service, SS Sanitary internals, Visual indicator
Nominal Size 1/2" 1/4" 3/8"
Body Configuration Standard 2-Way Tank Bottom
Connection
Butt-Weld Butt-Weld Extension Clamp x Butt-Weld Clamp x Butt-Weld Extension Clamp x Clamp
Body Material 316L Stainless Steel
Diaphragm Material1 EPDM Diaphragm, Code 17, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 3A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 6A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, TFM / EPDM Laminated, Code 5A, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Control Function Pneumatic Normally Closed Pneumatic Normally Open
Pipe Main Size 1/4 3/8 1/2 3/4 1 1 1/2
Pipe Main Connection 59 80 94 95
Surface Finish2
15µ-in max EP SFV4 20µ-in max SFV1 20µ-in max EP SFV5 25µ-in max SFV2 25µ-in max EP SFV6 30µ-in max SFV3
Max. Perm. Temperature of the Pilot Medium 104 ºF
Filling Volume 1.3 in³
Note For Multiported Valve Body Configuration, Please consult factory for other options.

Working Medium

Max. Perm. Temperature of Working Medium 302 ºF

View items

Item #

Nominal Size

Body Configuration

Connection

Body Material

Surface Finish

N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in max SFV3
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max SFV2
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in max SFV1
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in max EP SFV5
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in max SFV3
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max SFV2
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
Showing 10 of 1008  |  View All 1008 Standard Items
  • 1 All diaphragms listed conform to the FDA code of Federal Regulations paragraph 177.2600 of section 21.
  • 2 Ra acc. to DIN 4768; at defined reference points