Home
Description
The type 605 is an extremely compact pneumatically actuated valve with many features which make them ideal for pharmaceutical and bio-processing applications.

Standard Features
  • Compact design
  • Sanitary internals
  • Visual position indicator
  • Maintenance-free piston actuator
  • FDA compliant diaphragms
  • 316L stainless steel valve body
  • Triclamp® O.D. Tubing
  • Sizes 1/4", 3/8", 1/2"
Available Options
  • Electrical limit and proximity switches
  • Stroke limiter
Special connections
Hose barb, tube extensions, Swagelok®, Cajon VCR® , Ingold®, ISO, DIN end connections and others available upon request.

Fabrications
Cluster valve assemblies for both horizontal and vertical orientations, Zerostatic T-valves, Duplex, Multiported, Bottle Sampling, Tank Bottom, and custom fabrications upon request.

Materials
AL-6XN® , Hastelloy® , and others available upon request.

Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor
  • High Purity Chemicals

Specifications

Note Please click "Magnifying Glass" next to the attributes listed below to view helpful information.
Type 605
Nominal Size DN 10 (3/8") DN 15 (1/2") DN 8 (1/4")
Body Configuration 2-way angled valve body 2-way valve body Multiported valve body (Call Factory 678-553-3400) Tank bottom valve body U-bend Zero Static T-Valve
Connection
Butt weld OD tubing Butt weld OD tubing Butt weld OD tubing Butt weld OD tubing Extended O.D. Tubing Extended O.D. Tubing by Triclamp® Extended O.D. Tubing by Triclamp® Extended O.D. Tubing by Triclamp® Extended O.D. Tubing Extended O.D. Tubing O.D. Tubing by Triclamp® O.D. Tubing by Triclamp® Tri-clamp® Tri-clamp® Tri-clamp® Tri-clamp®
Body Material Forged Body: Stainless steel 316L 1.4435 (ASTM A 182) Forged Body: Stainless steel 316L 1.4435 (ASTM A 182) Machined Block: Stainless steel 316L 1.4435 (ASTM A 479) Machined Block: Stainless steel 316L 1.4435 (ASTM A 479) Machined Block: Stainless steel 316L 1.4435 (ASTM A 479) Machined Block: Stainless steel 316L 1.4435 (ASTM A 479) Machined Block: Stainless steel 316L 1.4435 (ASTM A 479)
Diaphragm Material1 2nd generation, modified PTFE with Ethylene-proplene backing (TFM/EPDM) Ethylene-propylene Rubber for saturated steam max 302° F (EPDM) Ethylene-propylene Rubber for saturated steam max 302° F (EPDM) Ethylene-propylene Rubber for saturated steam max 302° F (EPDM)
Control Function Double acting Normally closed Normally open
Pipe Main Size 1/4 3/8 1/2 3/4 1 1 1/2
Pipe Main Connection 59 80 94 95
Surface Finish
10 µ-in. (E-pol) 11 µ-in. (Mechanical) 15 µ-in. (E-pol) 20 µ-in. (E-pol) 20 µ-in. (Mechanical) 25 µ-in. (Mechanical)
Max. Perm. Temperature of Working Medium2 302 ºF
Max. Perm. Temperature of the Pilot Medium 104 ºF
Note For Multiported Valve Body Configuration, Please consult factory for other options.
  • 1 All diaphragms listed conform to the FDA code of Federal Regulations paragraph 177.2600 of section 21.
  • 2 Depending on diaphragm material