Home
Nominal size 3/4” with polymer actuator 3/8”, 1/2”, 3/4” connections

Standard Features
  • Reinforced polymer actuator
  • Fail closed, fail open, double acting
  • Compact low maintenance design
  • EHEDG certified sealing concept
  • Visual position indicator
  • Second generation PTFE or EPDM diaphragms
  • 316L stainless steel valve body
  • Integral buttweld tube extensions or triclamp
Available Options
  • Stroke limiter (adjustable travel stop open)
  • Electrical position indicators
  • DeviceNet or AS-I  network valve controls
  • Positioners
Special connections
-   VCR®, hose barb, welded extensions (tube or pipe),
-   ISO, DIN and other international standards

Fabrications
Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling,  Bottle Sampling and custom multiported block valves upon request.

Materials
AL-6XN® , Hastelloy® , and others available upon request.

Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor
  • High Purity Chemicals
Unit of Measure

Specifications

Note Please click "Magnifying Glass" next to the attributes listed below to view helpful information.
Type Type 615 pneumatic, Polymer actuator, Glass-filled PP, Visual Indicator
Nominal Size 1/2" 3/4" 3/8"
Body Configuration Standard 2-Way Tank Bottom
Connection
Butt weld OD tubing Extended O.D. Tubing Extended O.D. Tubing by Triclamp® O.D. Tubing by Triclamp® Tri-clamp®
Body Material 316L Stainless Steel
Diaphragm Material1 EPDM Diaphragm, Code 17, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 3A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 6A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, TFM / EPDM Laminated, Code 5A, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Control Function Pneumatic Air to Air, Pneumatic Normally Closed, Pneumatic Normally Open,
Surface Finish2
15µ-in max EP SFV4 20µ-in max SFV1 20µ-in max EP SFV5 25µ-in max SFV2 25µ-in max EP SFV6 30µ-in max SFV3 35µ-in avg 35µ-in avg EP
Max. Perm. Temperature of the Pilot Medium3 104 ºF
Filling Volume 1.8 in³

Working Medium

Max. Perm. Temperature of Working Medium 80 ºC176 ºF

View items

Item #

Nominal Size

Body Configuration

Connection

Body Material

Surface Finish

615010D5940131-03 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg
615010D5940131-04 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg EP
615010D5940131-1502 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 30µ-in max SFV3
615010D5940131-1507 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 25µ-in max SFV2
615010D5940131-1508 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
615010D5940131-1516 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
615010D5940131-1536 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 20µ-in max SFV1
615010D5940131-1537 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 20µ-in max EP SFV5
615010D5940132-03 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg
615010D5940132-04 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg EP
Showing 10 of 1728  |  View All 1728 Standard Items
  • 1 All diaphragms listed conform to the FDA code of Federal Regulations paragraph 177.2600 of section 21.
  • 2 Ra acc. to DIN 4768; at defined reference points
  • 3 Depending on diaphragm material