Home
Nominal sizes 1”- 4” with stainless / reinforced polymer actuator 1/2”- 4” connections

Standard Features
  • Stainless steel / reinforced polymer actuator
  • Stainless steel actuator base
  • Fail closed, fail open, double acting
  • Compact low maintenance design
  • EHEDG certified sealing concept
  • Visual position indicator
  • Second generation PTFE or EPDM diaphragms
  • 316L stainless steel valve body
  • Integral buttweld tube extensions or triclamp
Available Options
  • Stroke limiter (adjustable travel stop open and close)
  • Electrical position indicators
  • DeviceNet or AS-I  network valve controls
  • Positioners
  • Manual override
Special connections
-   Welded extensions (tube or pipe),
-   ISO, DIN and other international standards

Fabrications
Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling, and custom multiported block valves upon request.

Materials
AL-6XN® , Hastelloy® , and others available upon request.

Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor
  • High Purity Chemicals
Unit of Measure

Specifications

Note Please click "Magnifying Glass" next to the attributes listed below to view helpful information.
Type Type 687 pneumatic, SS / Polymer actuator, SS transition piece for CIP/SIP service, SS Sanitary internals
Nominal Size ½ , ¾, 1, 1½, 2, 2½, 3, 4in
Body Configuration Standard 2-Way Tank Bottom
Connection
Butt-Weld Butt-Weld Extension Clamp x Butt-Weld Clamp x Butt-Weld Extension Clamp x Clamp
Body Material 316L Stainless Steel
Diaphragm Material1 EPDM Diaphragm, Code 17, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 3A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 6A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, TFM / EPDM Laminated, Code 5A, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Control Function Pneumatic Air to Air, Pneumatic Normally Closed, Pneumatic Normally Open,
Surface Finish2
15µ-in max EP SFV4 20µ-in max SFV1 20µ-in max EP SFV5 25µ-in max SFV2 25µ-in max EP SFV6 30µ-in max SFV3 35µ-in avg 35µ-in avg EP
Min. Required Control Pressure DN 15-50: 45 psi DN 80+100: 82.5 psi
Max. Permissible Control Pressure DN 15-50: 90 psi DN 80+100: 105 psi
Actuator Volume DN 15-25: 9.2 in³ DN 32+40: 21.4 in³
Max. Permissible Working Temperature3 302 ºF
Note For Multiported Valve Body Configuration, Please consult factory for other options.

Control Medium

Max. Perm. Temperature of Control Medium 104 ºF

Note

N/A The valve will seal against flow in either direction up to full working pressure.

View items

Item #

Nominal Size

Body Configuration

Connection

Body Material

Surface Finish

N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in max SFV3
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max SFV2
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in max SFV1
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in max EP SFV5
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in max SFV3
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max SFV2
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
Showing 10 of 7464  |  View All 7464 Standard Items
  • 1 All diaphragms listed conform to the FDA code of Federal Regulations paragraph 177.2600 of section 21.
  • 2 Ra acc. to DIN 4768; at defined reference points
  • 3 Depending on diaphragm and body materials