Home
Nominal sizes 1”- 2” with reinforced polymer actuator 1/2”- 2” connections

Standard Features
  • Reinforced polymer actuator
  • Fail closed, fail open, double acting
  • Compact low maintenance design
  • EHEDG certified sealing concept
  • Visual position indicator
  • Second generation PTFE or EPDM diaphragms
  • 316L stainless steel valve body
  • Integral buttweld tube extensions or triclamp
Available Options
  • Stroke limiter (adjustable travel stop open and closed)
  • Electrical position indicators
  • DeviceNet or AS-I  network valve controls
  • Positioners
Special connections
-   Welded extensions (tube or pipe),
-   ISO, DIN and other international standards

Fabrications
   Cluster valve assemblies, Zero Static T-valves, Duplex,
   Multiported, Tank Bottom/Side Sampling,  Bottle Sampling
   and custom multiported block valves upon request.

Materials
AL-6XN® , Hastelloy® , and others available upon request.

Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor
  • High Purity Chemicals
Unit of Measure

Specifications

Note Please click "Magnifying Glass" next to the attributes listed below to view helpful information.
Type Type 695 pneumatic, Polymer actuator, Glass-filled PP
Nominal Size 1" 1/2" 11/2" 2" 3/4"
Body Configuration Standard 2-Way
Connection
Butt-Weld Butt-Weld Extension Clamp x Butt-Weld Clamp x Butt-Weld Extension Clamp x Clamp
Body Material 316L Stainless Steel
Diaphragm Material1 EPDM Diaphragm, Code 13, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 16, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 17, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, PTFE diaphragm, TFM / EPDM 2-piece molded closed, Code 5E, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550, TFM / EPDM Laminated, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Control Function Pneumatic Air to Air, Pneumatic Normally Closed, Pneumatic Normally Open,
Surface Finish2
15µ-in max EP SFV4 20µ-in max SFV1 20µ-in max EP SFV5 25µ-in max SFV2 25µ-in max EP SFV6 30µ-in max SFV3 35µ-in avg 35µ-in avg EP
Actuator Volume 1/2"-1": 9.2 in³ 1 1/4"-1 1/2": 21.4 in³ 2": 67.1 in³
Min. Required Control Pressure 45 psi
Max. Permissible Control Pressure 90 psi
Max. Permissible Working Temperature3 176 ºF

Control Medium

Max. Perm. Temperature of Control Medium 104 ºF

Note

N/A The valve will seal against flow in either direction up to full working pressure.

View items

Item #

Nominal Size

Body Configuration

Connection

Body Material

Surface Finish

N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in max SFV3
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max SFV2
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in max SFV1
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in max EP SFV5
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in max SFV3
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max SFV2
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
N/A 1/2" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
Showing 10 of 5460  |  View All 5460 Standard Items
  • 1 All diaphragms listed conform to the FDA code of Federal Regulations paragraph 177.2600 of section 21.
  • 2 Ra acc. to DIN 4768; at defined reference points
  • 3 Depending on diaphragm and body materials