Home
Description
The type 695 is a compact valve with many features which make it ideal for pharmaceutical and bio-processing applications.

Standard Features
  • Compact design
  • Sanitary internals
  • FDA compliant diaphragms
  • 316L stainless steel body
  • Triclamp®, O.D. Tubing, ISO, and DIN end connections
  • Sizes 1/2" - 2"
Available Options
  • Handwheel, manual override
  • Electrical limit and proximity switches
  • Visual position indicator
  • Pneumatic and electro-pneumatic positioners
  • Stoke limiters
Special connections
Hose barb, tube extensions, Swagelok®, Cajon VCR®, Ingold®, and others available upon request.

Fabrications
Cluster valve assemblies for both horizontal and vertical orientations, and custom fabrications upon request.

Materials
AL-6XN®, Hastelloy®, Titanium®, and others available upon request.

Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor
  • High Purity Chemicals

Specifications

Note Please click "Magnifying Glass" next to the attributes listed below to view helpful information.
Type 695
Nominal Size DN 15 DN 20 DN 25 DN 40 DN 50
Body Configuration 2-way valve body
Connection
Butt weld O.D. Tubing Extended O.D. Tubing Extended O.D. Tubing by Triclamp® O.D. Tubing by Triclamp® Tri-clamp®
Body Material Forged Body: Stainless steel 316 Δ 1.4435 (ASTM A 182)
Diaphragm Material1 2nd generation, modified Teflon® with Ethylene-propylene backing 2-piece molded closed (TFM/EPDM) Ethylene-propylene Rubber for saturated steam max 302° F (EPDM) Ethylene-propylene Rubber for saturated steam max 302° F (EPDM) Ethylene-propylene Rubber for saturated steam max 302° F (EPDM)
Control Function Double acting Normally closed Normally open
Surface Finish
10 µ-in. (E-pol) 11 µ-in. (Mechanical) 15 µ-in. (E-pol) 20 µ-in. (E-pol) 20 µ-in. (Mechanical) 25 µ-in. (Mechanical)
Max. Perm. Temperature of Control Medium 104 ºF
Actuator Volume 1/2"-1": 9.2 in³ 1 1/4"-1 1/2": 21.4 in³ 2": 67.1 in³
Min. Required Control Pressure 45 psi
Max. Permissible Control Pressure 90 psi
Max. Permissible Working Temperature2 176 ºF

Note

N/A The valve will seal against flow in either direction up to full working pressure.

  • 1 All diaphragms listed conform to the FDA code of Federal Regulations paragraph 177.2600 of section 21.
  • 2 Depending on diaphragm and body materials