Home
Nominal size 6” with polymer coated metal actuator 6” connection

Standard Features
  • Coated actuator
  • Fail closed, fail open, double acting
  • Compact low maintenance design
  • EHEDG certified sealing concept
  • Visual position indicator
  • Second generation PTFE or EPDM diaphragms
  • 316L stainless steel valve body
  • Integral buttweld tube extensions or triclamp
Available Options
  • Stroke limiter (adjustable travel stop open)
  • Electrical position indicators
  • DeviceNet or AS-I  network valve controls
  • Positioners
Special connections
-  Welded extensions (tube or pipe),
-   ISO, DIN and other international standards

Fabrications
Zero Static T-valves, Duplex, Tank Bottom, and custom multiported block valves upon request.

Materials
AL-6XN® , Hastelloy® , and others available upon request.

Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor
  • High Purity Chemicals
Unit of Measure

Specifications

Note Please click "Magnifying Glass" next to the attributes listed below to view helpful information.
Type Type 620 manual, Cast Iron Actuator with SS Distance Piece
Nominal Size 6"
Body Configuration Standard 2-Way
Connection
Butt-Weld Clamp x Butt-Weld Clamp x Clamp
Body Material 316L Stainless Steel
Diaphragm Material1 TFM / EPDM Laminated, Code 05, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Control Function Pneumatic Air to Air, Pneumatic Normally Closed, Pneumatic Normally Open,
Surface Finish2 15µ-in max EP SFV4 20µ-in max SFV1 20µ-in max EP SFV5 25µ-in max SFV2 25µ-in max EP SFV6 30µ-in max SFV3 35µ-in avg 35µ-in avg EP
Max. Ambient Temperature 60 ºC
Filling Volume Actuator size 0: 0.15 NI Actuator size 1: 0.35 NI Actuator size 2: 1.10 NI Actuator size 3: 2.5 NI Actuator size 4: 6.8 NI

Working Medium

Working Medium Corrosive, inert, gaseous and liquid media which have no negative impact on the physical and chemical properties of the body and diaphragm material.
Max. Perm. Temperature of Working Medium 150 ºC

Control Medium

Control Medium Inert Gases
Max. Perm. Temperature of Control Medium3 40 ºC

View items

Item #

Nominal Size

Body Configuration

Connection

Body Material

Surface Finish

620150D5940051-03 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg
620150D5940051-04 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg EP
620150D5940051-1502 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 30µ-in max SFV3
620150D5940051-1507 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 25µ-in max SFV2
620150D5940051-1508 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
620150D5940051-1516 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
620150D5940051-1536 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 20µ-in max SFV1
620150D5940051-1537 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 20µ-in max EP SFV5
620150D5940052-03 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg
620150D5940052-04 N/A 6" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg EP
Showing 10 of 72  |  View All 72 Standard Items
  • 1 The combination of PFA or PTFE lining with 5E diaphragms is only conditionally suitable for gaseous media. If low seat leakage rates are required for gaseous media, other combinations are preferable.?
  • 2 Ra acc. to DIN 4768; at defined reference points
  • 3 Depending on body and diaphragm material.