Home
Nominal sizes 1/2”- 2” with stainless steel actuator 1/4”- 2” connections

Standard Features
  • Stainless steel actuator
  • Fail closed, fail open, double acting
  • Compact low maintenance design
  • EHEDG certified sealing concept
  • Visual position indicator
  • Second generation PTFE or EPDM diaphragms
  • 316L stainless steel valve body
  • Integral buttweld tube extensions or triclamp
Available Options
  • Stroke limiter (adjustable travel stop open)
  • Electrical position indicators
  • DeviceNet or AS-I  network valve controls
  • Positioners
  • Manual override
Special connections
-  VCR®, hose barb, welded extensions (tube or pipe),
-   ISO, DIN and other international standards

Fabrications
Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling,  Bottle Sampling and custom multiported block valves upon request.

Materials
AL-6XN® , Hastelloy® , and others available upon request.

Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor
  • High Purity Chemicals
Unit of Measure

Specifications

Note Please click "Magnifying Glass" next to the attributes listed below to view helpful information.
Type Type 650 pneumatic, SS Actuator, SS Sanitary internals designed for CIP/SIP service, Autoclavable, Visual indicator
Nominal Size 1" 1/2" 1/4" 11/2" 2" 3/4" 3/8"
Body Configuration Standard 2-Way Tank Bottom
Connection Butt-Weld Butt-Weld Extension Clamp x Butt-Weld Clamp x Butt-Weld Extension Clamp x Clamp
Body Material 316L Stainless Steel
Diaphragm Material1 EPDM Diaphragm, Code 13, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 16, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 17, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 3A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 6A, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, PTFE diaphragm, TFM / EPDM 2-piece molded closed, Code 5E, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550, TFM / EPDM Laminated, Code 5A, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550, TFM / EPDM Laminated, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Control Function Pneumatic Air to Air, Pneumatic Normal Closed, Pneumatic Normally Closed, Pneumatic Normally Open,
Actuator Size2
0T1 0TA 1T1 2T1 3T1 4T1
Design (actuator) Actuator version D Actuator version T
Spring Set For higher operating pressure Standard
Surface Finish3 15µ-in max EP SFV4 20µ-in EP SFV5 20µ-in max SFV1 20µ-in max EP SFV5 25µ-in EP SFV6 25µ-in max SFV2 25µ-in max EP SFV6 30µ-in max SFV3 35µ-in avg 35µ-in avg EP
Max. Ambient Temperature 60 ºC

Working Medium

Working Medium Corrosive, inert, liquid and gaseous media which have no negative impact on the physical and chemical properties of the body and diaphragm material.
Working Temperature4 Max. 150 ºC

Control Medium

Control Medium Inert Gases
Max. Perm. Temperature of Control Medium 70 ºC
Filling Volume Actuator size 0T1: 0.009 dm3 Actuator size 0TA: 0.012 dm3 Actuator size 1: 0.031 dm3 Actuator size 2: 0.124 dm3 Actuator size 3: 0.230 dm3 Actuator size 4: 0.493 dm3

Note

N/A The valve will seal in both flow directions up to full working pressure (gauge pressure).

View items

Item #

Nominal Size

Body Configuration

Connection

Body Material

Surface Finish

N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in max SFV3
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 30µ-in max SFV3
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max SFV2
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max SFV2
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in max SFV1
N/A 1/4" N/A Tank Bottom N/A Clamp x Clamp N/A 316L Stainless Steel N/A 20µ-in max SFV1
Showing 10 of 10212  |  View All 10212 Standard Items
  • 1 Steam sterilization temperature / 20 min. Material complies with FDA requirements (except PTFE/FPM convex PTFE loose, max. 150°C)
  • 2 Actuator size 0, 1, 2 have standard autoclave capability.
  • 3 Ra acc. to DIN 4768; at defined reference points
  • 4 Depending on the application.