Home
Nominal sizes 1/4”- 1” with stainless steel actuator, high cycle fill valve, 1/4”- 1” connections

Standard Features
  • 5 million plus cycles
  • High cycle rate
  • Graduated stroke adjustment (adjustable travel stop open)
  • Seal adjuster (adjustable travel stop closed)
  • Stainless steel actuator
  • Fail closed, fail open, double acting
  • Compact low maintenance design
  • EHEDG certified sealing concept
  • Visual position indicator
  • Second generation PTFE or EPDM diaphragms
  • 316L stainless steel valve body
  • Integral buttweld tube extensions or triclamp
Available Options
  • Electrical position indicators
  • DeviceNet or AS-I  network valve controls
  • Positioners
  • Manual override
Special connections
-  VCR®, hose barb, welded extensions (tube or pipe),
-   ISO, DIN and other international standards

Fabrications
Cluster valve assemblies, Zero Static T-valves, Duplex, Multiported, Tank Bottom/Side Sampling,  Bottle Sampling and custom multiported block valves upon request.

Materials
AL-6XN® , Hastelloy® , and others available upon request.

Typical Applications
  • Pharmaceutical manufacturing
  • Bioprocessing
  • Cosmetic
  • Brewery Service
  • Food and Beverage
  • Semiconductor
  • High Purity Chemicals
Unit of Measure

Specifications

Type Type 660 pneumatic, SS Actuator, For filling applications, Fast Duty Cycles, Open/Close travel stops, SS Sanitary Internals, Visual Indicator
Nominal Size 1" 1/2" 3/4" 3/8"
Body Configuration Standard 2-Way Tank Bottom
Connection Butt-Weld Butt-Weld Extension Clamp x Butt-Weld Clamp x Butt-Weld Extension Clamp x Clamp
Body Material 316L Stainless Steel
Diaphragm Material1 EPDM Diaphragm, Code 13, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 16, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, EPDM Diaphragm, Code 17, EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.2600, PTFE diaphragm, TFM / EPDM 2-piece molded closed, Code 5E, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550, TFM / EPDM Laminated, TFM / EPDM Diaphragm Compliant to USP Class VI, Chapter <87>, <88> and 21 CFR 177.1550,
Control Function Pneumatic Air to Air, Pneumatic Normally Closed, Pneumatic Normally Open,
Actuator Size
1 2
Actuator Version Control air connectors in flow direction Control air connectors in flow direction and 90° offset
Spring Set Standard
Surface Finish2 15µ-in max EP SFV4 20µ-in max SFV1 20µ-in max EP SFV5 25µ-in max SFV2 25µ-in max EP SFV6 30µ-in max SFV3 35µ-in avg 35µ-in avg EP
Max. Ambient Temperature 60 ºC

Working Medium

Working Medium Corrosive, inert, liquid and gaseous media which have no negative impact on the physical and chemical properties of the body and diaphragm material.
Operating Temperature Operating temperature (drinks filling): Max. 85 ºCOperating temperature (other applications): Max. 90 ºC
Sterilization Temperature3 Max. 150 ºC

Control Medium

Control Medium Inert Gases
Max. Perm. Temperature of Control Medium 60 ºC
Filling Volume Actuator size 1 (C.f.1): 0.021 dm3 Actuator size 1 (C.f.2+3): 0.010 dm3 Actuator size 2 (C.f. 1): 0.060 dm3 Actuator size 2 (C.f. 2+3): 0.038 dm3

Note

N/A The valve will seal in both flow directions up to full working pressure (gauge pressure).

View items

Item #

Nominal Size

Body Configuration

Connection

Body Material

Surface Finish

660010D5940131103 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg
660010D5940131104 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg EP
660010D594013111502 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 30µ-in max SFV3
660010D594013111507 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 25µ-in max SFV2
660010D594013111508 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 25µ-in max EP SFV6
660010D594013111516 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 15µ-in max EP SFV4
660010D594013111536 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 20µ-in max SFV1
660010D594013111537 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 20µ-in max EP SFV5
660010D5940132103 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg
660010D5940132104 N/A 3/8" N/A Standard 2-Way N/A Butt-Weld N/A 316L Stainless Steel N/A 35µ-in avg EP
Showing 10 of 5004  |  View All 5004 Standard Items
  • 1 Steam sterilization temperature / 20 min. Material complies with FDA requirements.
  • 2 Ra acc. to DIN 4768; at defined reference points
  • 3 Dependent on medium wetted materials.