Home

Specifications

Type 4232
Field Bus Without Field Bus
Accessory Accessory
Housing Material Aluminium, black, anodized PP coated PVDF coated (suitable for High Purity)
Travel Length Potentiometer, 30 mm length Potentiometer, 50 mm length Potentiometer, 75 mm length
Cable Length 2 m5 m
Cable Connection M12 cable plug, straight, 5-pin, plastic